Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. They provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This range lock into pre-punched panels. The effective design, as well as the materials used to produce them offers vibration, abrasion and corrosion resistance.
UL94 V2 flame rated options
Skupina SR: SR1968
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Materiál | Výška hlavy | Hrúbka steny | Priemer hlavy | Kompatibilný rozsah priemerov otvorov | Kúpiť | |
|---|---|---|---|---|---|---|---|---|
| 0,1692 € - 0,2275 € | 3000 Na sklade |
Polyamid
|
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.28 in
7.1 mm
|
0.094 - 0.098 in
2.4 - 2.5 mm
|
||
| 0,1692 € - 0,2104 € | 50 Na sklade |
Polyamid
|
0.106 in
2.7 mm
|
0.157 in
4.0 mm
|
0.205 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
| 0,1692 € - 0,2232 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.091 - 0.118 in
2.3 - 3.0 mm
|
||
| 0,1707 € - 0,2616 € | 150 Na sklade |
Polyamid
|
0.106 in
2.7 mm
|
0.067 in
1.7 mm
|
0.343 in
8.7 mm
|
0.165 - 0.173 in
4.2 - 4.4 mm
|
||
| 0,1692 € - 0,219 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||
| 0,1692 € - 0,2176 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.319 in
8.1 mm
|
0.236 in
6.0 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| 0,1692 € - 0,2104 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.138 in
3.5 mm
|
0.205 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
| 0,172 € - 0,2916 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.555 in
14.1 mm
|
0.343 in
8.7 mm
|
0.181 - 0.189 in
4.6 - 4.8 mm
|
||
| 0,1707 € - 0,2475 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.315 in
8.0 mm
|
0.39 in
9.9 mm
|
0.15 - 0.181 in
3.8 - 4.6 mm
|
||
| 0,172 € - 0,2759 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.181 in
4.6 mm
|
0.394 in
10.0 mm
|
0.173 - 0.185 in
4.4 - 4.7 mm
|
||
| 0,1707 € - 0,2545 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.449 in
11.4 mm
|
0.343 in
8.7 mm
|
0.161 - 0.173 in
4.1 - 4.4 mm
|
||
| 0,172 € - 0,283 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.248 in
6.3 mm
|
0.343 in
8.7 mm
|
0.173 - 0.189 in
4.4 - 4.8 mm
|
||
| 0,1707 € - 0,2375 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
0.094 - 0.118 in
2.4 - 3.0 mm
|
||
| 0,1692 € - 0,2104 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.122 in
3.1 mm
|
0.205 in
5.2 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| 0,1692 € - 0,2104 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.252 in
6.4 mm
|
0.205 in
5.2 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| 0,0448 € - 0,0553 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.050 in
1.3 mm
|
0.122 in
3.1 mm
|
0.469 in
11.9 mm
|
|
||
| 0,0781 € - 0,0965 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.060 in
1.5 mm
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
|
||
| 0,1173 € - 0,1449 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.055 in
1.4 mm
|
0.638 in
16.2 mm
|
0.750 in
19.1 mm
|
|
||
| 0,0329 € - 0,0406 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.050 in
1.3 mm
|
0.181 in
4.6 mm
|
0.320 in
8.1 mm
|
|
||
| 0,0542 € - 0,067 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.055 in
1.4 mm
|
0.075 in
1.9 mm
|
0.187 in
4.7 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku