Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Skupina SR: SR1700
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Celkový priemer | Farba | Materiál | Priemer otvoru | Vnútorný priemer | Hrúbka steny | Celková výška | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,0835 € - 0,0982 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
Čierna
|
EPDM
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| 0,0854 € - 0,0996 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
Čierna
|
EPDM
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| 0,8354 € - 0,9928 € | Požiadajte o dodací termin tu |
1.89 in
48.0 mm
|
Čierna
|
EPDM
|
1.575 in
40.0 mm
|
1.22 in
31.0 mm
|
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
||
| 1,3136 € - 1,5308 € | 3965 Na sklade |
2.362 in
60.0 mm
|
Čierna
|
EPDM
|
2.047 in
52.0 mm
|
1.614 in
41.0 mm
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
||
| 0,5948 € - 0,5948 € | Požiadajte o dodací termin tu |
1.232 in
31.3 mm
|
Čierna
|
TPE
|
0.976 in
24.8 mm
|
0.732 in
18.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 0,1807 € - 0,2143 € | 100 Na sklade |
1.063 in
27.0 mm
|
Čierna
|
EPDM
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
0.276 in
7.0 mm
|
||
| 0,2172 € - 0,2537 € | 7700 Na sklade |
1.063 in
27.0 mm
|
Čierna
|
EPDM
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
| 0,3717 € - 0,4329 € | 154 Na sklade |
1.339 in
34.0 mm
|
Čierna
|
EPDM
|
1.063 in
27.0 mm
|
0.827 in
21.0 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
||
| 0,882 € - 1,0292 € | Požiadajte o dodací termin tu |
1.89 in
48.0 mm
|
Čierna
|
EPDM
|
1.575 in
40.0 mm
|
1.22 in
31.0 mm
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
||
| 10284902 | 0,2069 € - 0,2405 € | Požiadajte o dodací termin tu |
1.063 in
27.0 mm
|
Čierna
|
EPDM
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
0.354 in
9.0 mm
|
|
| 0,3557 € - 0,414 € | Požiadajte o dodací termin tu |
1.339 in
34.0 mm
|
Čierna
|
EPDM
|
1.063 in
27.0 mm
|
0.827 in
21.0 mm
|
0.118 in
3.0 mm
|
0.433 in
11.0 mm
|
||
| 0,0753 € - 0,0889 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
Čierna
|
EPDM
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
||
| 1,3632 € - 1,589 € | 1025 Na sklade |
2.362 in
60.0 mm
|
Čierna
|
EPDM
|
2.047 in
52.0 mm
|
1.614 in
41.0 mm
|
0.157 in
4.0 mm
|
0.63 in
16.0 mm
|
||
| 0,9213 € - 0,9213 € | Požiadajte o dodací termin tu |
1.232 in
31.3 mm
|
Čierna
|
TPE
|
0.976 in
24.8 mm
|
0.732 in
18.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 0,3747 € - 0,3747 € | 19000 Na sklade |
0.63 in
16.0 mm
|
Čierna
|
TPE
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 0,1231 € - 0,1231 € | Požiadajte o dodací termin tu |
0.563 in
14.3 mm
|
Čierna
|
TPE
|
0.429 in
10.9 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 0,239 € - 0,239 € | Požiadajte o dodací termin tu |
0.846 in
21.5 mm
|
Čierna
|
TPE
|
0.661 in
16.8 mm
|
0.496 in
12.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,129 € - 0,2151 € | 11883 Na sklade |
0.748 in
19.0 mm
|
Čierna
|
PVC
|
0.492 in
12.5 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 1,1998 € - 1,4126 € | 220 Na sklade |
2.362 in
60.0 mm
|
Čierna
|
EPDM
|
2.047 in
52.0 mm
|
1.614 in
41.0 mm
|
0.039 in
1.0 mm
|
0.512 in
13.0 mm
|
||
| 0,9993 € - 0,9993 € | 900 Na sklade |
0.874 in
22.2 mm
|
Čierna
|
TPE
|
0.74 in
18.8 mm
|
0.61 in
15.5 mm
|
0.063 in
1.6 mm
|
0.22 in
5.6 mm