Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Skupina SR: SR1700
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Celkový priemer | Farba | Materiál | Priemer otvoru | Vnútorný priemer | Hrúbka steny | Celková výška | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,0517 € - 0,0616 € | Požiadajte o dodací termin tu |
0.433 in
11.0 mm
|
Čierna
|
EPDM
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
| 0,0602 € - 0,0702 € | 2140 Na sklade |
0.472 in
12.0 mm
|
Čierna
|
EPDM
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
| 0,0787 € - 0,0917 € | 2000 Na sklade |
0.551 in
14.0 mm
|
Čierna
|
EPDM
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
||
| 0,0698 € - 0,0813 € | Požiadajte o dodací termin tu |
0.551 in
14.0 mm
|
Čierna
|
EPDM
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
||
| 0,1909 € - 0,2244 € | 500 Na sklade |
1.063 in
27.0 mm
|
Čierna
|
PVC
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
0.354 in
9.0 mm
|
||
| 0,0425 € - 0,0504 € | Požiadajte o dodací termin tu |
0.315 in
8.0 mm
|
Čierna
|
EPDM
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
||
| 0,0602 € - 0,0702 € | Požiadajte o dodací termin tu |
0.437 in
11.1 mm
|
Čierna
|
PVC
|
0.276 in
7.0 mm
|
0.189 in
4.8 mm
|
0.059 in
1.5 mm
|
0.252 in
6.4 mm
|
||
| 0,0793 € - 0,0924 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
Čierna
|
EPDM
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 0,1071 € - 0,1261 € | Požiadajte o dodací termin tu |
0.787 in
20.0 mm
|
Čierna
|
EPDM
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| 0,127 € - 0,1472 € | 650 Na sklade |
0.866 in
22.0 mm
|
Čierna
|
EPDM
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| 0,0721 € - 0,0842 € | 1500 Na sklade |
0.551 in
14.0 mm
|
Čierna
|
EPDM
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0773 € - 0,0901 € | 6750 Na sklade |
0.63 in
16.0 mm
|
Čierna
|
EPDM
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 0,0945 € - 0,1112 € | Požiadajte o dodací termin tu |
0.709 in
18.0 mm
|
Čierna
|
EPDM
|
0.551 in
14.0 mm
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0955 € - 0,1135 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
Čierna
|
EPDM
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
||
| 0,1219 € - 0,1437 € | 1500 Na sklade |
0.787 in
20.0 mm
|
Čierna
|
EPDM
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
||
| 0,1531 € - 0,1793 € | 750 Na sklade |
0.866 in
22.0 mm
|
Čierna
|
EPDM
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
||
| 0,0443 € - 0,0526 € | 154 Na sklade |
0.315 in
8.0 mm
|
Čierna
|
EPDM
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
||
| 0,0567 € - 0,0673 € | Požiadajte o dodací termin tu |
0.394 in
10.0 mm
|
Čierna
|
EPDM
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
||
| 0,0616 € - 0,0726 € | 200 Na sklade |
0.433 in
11.0 mm
|
Čierna
|
EPDM
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
||
| 0,0686 € - 0,0798 € | 3870 Na sklade |
0.551 in
14.0 mm
|
Čierna
|
EPDM
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm