Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Skupina SR: SR1941
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,1997 € - 0,277 € | 22750 Na sklade |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| 0,1402 € - 0,1953 € | Požiadajte o dodací termin tu |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| 0,1894 € - 0,2624 € | 17250 Na sklade |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| 0,1866 € - 0,2565 € | 12250 Na sklade |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.118 in
3.0 mm
|
||
| 0,2288 € - 0,3177 € | Požiadajte o dodací termin tu |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| 0,4272 € - 0,691 € | 16200 Na sklade |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
||
| 0,5467 € - 0,8907 € | 9600 Na sklade |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
||
| 0,2726 € - 0,3776 € | 36750 Na sklade |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| 0,4023 € - 0,6516 € | 32700 Na sklade |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
||
| 0,5161 € - 0,8397 € | 4800 Na sklade |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
||
| 0,0929 € - 0,1298 € | 41500 Na sklade |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
| 0,1318 € - 0,1822 € | 3878 Na sklade |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| 0,1032 € - 0,1632 € | 5250 Na sklade |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.118 in
3.0 mm
|
||
| 0,1894 € - 0,2638 € | 910 Na sklade |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| 0,2915 € - 0,5306 € | 2050 Na sklade |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
| 0,1047 € - 0,1457 € | 39095 Na sklade |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
||
| 0,2143 € - 0,2989 € | 8488 Na sklade |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.295 in
7.5 mm
|
||
| 0,344 € - 0,5583 € | 2100 Na sklade |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| 0,4548 € - 0,7391 € | 2524 Na sklade |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
| 0,1159 € - 0,1617 € | 39500 Na sklade |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.295 in
7.5 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku