Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Skupina SR: SR1941
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,4451 € - 0,4451 € | 43950 Na sklade |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| 0,485 € - 0,485 € | Požiadajte o dodací termin tu |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.748 in
19.0 mm
|
||
| 0,7552 € - 1,1917 € | Požiadajte o dodací termin tu |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.748 in
19.0 mm
|
||
| 0,2603 € - 0,7437 € | 99 Na sklade |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.177 in
4.5 mm
|
||
| 0,1221 € - 0,1221 € | 83950 Na sklade |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| 0,4594 € - 0,4594 € | 45784 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| 0,4266 € - 0,4266 € | 97000 Na sklade |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| 0,4707 € - 0,4707 € | 80 Na sklade |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.669 in
17.0 mm
|
||
| 0,4025 € - 0,4025 € | 3000 Na sklade |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
||
| 0,539 € - 0,8482 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| 0,4878 € - 0,4878 € | 5000 Na sklade |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.276 in
7.0 mm
|
||
| 0,5006 € - 0,7885 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
||
| 0,5973 € - 0,9438 € | 794 Na sklade |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.748 in
19.0 mm
|
||
| 0,5419 € - 0,8512 € | 378 Na sklade |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
||
| 0,4622 € - 0,4622 € | 32000 Na sklade |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
||
| 0,4807 € - 0,4807 € | 30024 Na sklade |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| 0,3826 € - 0,3826 € | 49000 Na sklade |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
| Požiadajte o dodací termin tu |
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.252 in
6.4 mm
|
|||
| 0,2816 € - 0,2816 € | Požiadajte o dodací termin tu |
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.5 in
12.7 mm
|
||
| 0,2019 € - 0,2019 € | Požiadajte o dodací termin tu |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.311 in
7.9 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku