Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Skupina SR: SR1941
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,1032 € - 0,1438 € | 8660 Na sklade |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0806 € - 0,1124 € | 22141 Na sklade |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| 0,1004 € - 0,1398 € | 75044 Na sklade |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| 0,1047 € - 0,1047 € | 133000 Na sklade |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 0,1021 € - 0,1021 € | 9000 Na sklade |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 0,0829 € - 0,1159 € | 25567 Na sklade |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| 0,1866 € - 0,2609 € | 13000 Na sklade |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| 0,3645 € - 0,5918 € | 138900 Na sklade |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
||
| 0,637 € - 1,0365 € | 6400 Na sklade |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0857 € - 0,0857 € | 36979 Na sklade |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| 0,0896 € - 0,125 € | 41500 Na sklade |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
||
| 0,1394 € - 0,1938 € | Požiadajte o dodací termin tu |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| 0,156 € - 0,2157 € | Požiadajte o dodací termin tu |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| 0,0773 € - 0,108 € | 40000 Na sklade |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 0,089 € - 0,1239 € | 29000 Na sklade |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| 0,1053 € - 0,1472 € | 500 Na sklade |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| 0,1261 € - 0,1632 € | 20000 Na sklade |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0959 € - 0,1338 € | 200 Na sklade |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 0,0984 € - 0,1371 € | 500 Na sklade |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 0,0996 € - 0,139 € | 1000 Na sklade |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku