Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Skupina SR: SR1941
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,9615 € - 1,8917 € | 194450 Na sklade |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| 0,7837 € - 1,5361 € | Požiadajte o dodací termin tu |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| 1,3327 € - 2,1762 € | 3800 Na sklade |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
| 0,3356 € - 0,5432 € | 9900 Na sklade |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
| 0,8007 € - 1,5645 € | 3040 Na sklade |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| 0,0363 € - 0,0363 € | 46700 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm
|
||
| 0,3782 € - 0,3782 € | 35007 Na sklade |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
||
| 0,6087 € - 0,9976 € | 1006 Na sklade |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
||
| 0,1607 € - 0,2944 € | Požiadajte o dodací termin tu |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 0,3257 € - 0,5305 € | 14538 Na sklade |
0.323 in
8.2 mm
|
0.689 in
17.5 mm
|
0.295 in
7.5 mm
|
||
| 0,5334 € - 0,869 € | 10200 Na sklade |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.984 in
25.0 mm
|
||
| 0,1066 € - 0,1692 € | 19450 Na sklade |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.118 in
3.0 mm
|
||
| 0,1963 € - 0,2731 € | 10343 Na sklade |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| 0,3185 € - 0,5163 € | 4800 Na sklade |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
||
| 0,0799 € - 0,1113 € | 20545 Na sklade |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 0,0786 € - 0,1095 € | 3500 Na sklade |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0921 € - 0,1281 € | Požiadajte o dodací termin tu |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0961 € - 0,1343 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
|
||
| 0,4167 € - 0,6741 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
| 0,6044 € - 1,2216 € | 570 Na sklade |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.102 in
28.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku