These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.
It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.
Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Veľkosť závitu | Materiál | Výška hlavy | Priemer hlavy | Dĺžka závitu | Kúpiť | |
|---|---|---|---|---|---|---|---|---|
| 0,6087 € - 0,6087 € | 175 Na sklade |
M10
|
Polyamid 6.6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| 0,2019 € - 0,2019 € | 12190 Na sklade |
M5
|
Polyamid 6.6
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
| 0,6129 € - 0,6129 € | 900 Na sklade |
M8
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| 0,2972 € - 0,2972 € | 6000 Na sklade |
M8
|
Polyamid 6.6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| 0,6357 € - 0,6357 € | 2391 Na sklade |
M12
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| 0,182 € - 0,182 € | 29166 Na sklade |
M10
|
Polyamid 6.6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| 0,162 € - 0,162 € | 6000 Na sklade |
M4
|
Polyamid 6.6
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
| 0,6044 € - 0,6044 € | 400 Na sklade |
M12
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| 0,3015 € - 0,3015 € | 2000 Na sklade |
M8
|
Polyamid 6.6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
| 0,1707 € - 0,1707 € | Požiadajte o dodací termin tu |
M4
|
Polyamid 6.6
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
||
| 0,7808 € - 0,7808 € | 250 Na sklade |
M10
|
Polyamid 6.6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
||
| 0,576 € - 0,576 € | 3500 Na sklade |
M12
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| 0,2019 € - 0,2019 € | 7000 Na sklade |
M5
|
Polyamid 6.6
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
||
| 0,5091 € - 0,5091 € | 3000 Na sklade |
M10
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| 0,2019 € - 0,2019 € | 3000 Na sklade |
M12
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| 0,5206 € - 0,5206 € | 8 Na sklade |
M6
|
Polyamid 6.6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| 0,2673 € - 0,2673 € | 9000 Na sklade |
M8
|
Polyamid 6.6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
||
| 0,2488 € - 0,2488 € | 1000 Na sklade |
M6
|
Polyamid 6.6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
||
| 0,2745 € - 0,2745 € | 9100 Na sklade |
M8
|
Polyamid 6.6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| 0,1592 € - 0,1592 € | 12000 Na sklade |
M4
|
Polyamid 6.6
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku