Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of solid and split Ferrite Sleeves can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Cylindrical ferrite cores are clamp-type sleeves that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for estimating EMI precautions and attenuating any EMI emission. The polyamide case simplifies the core assembly in equipment, where retrofit and testing are necessary. The high-performance magnetic material protects from unwanted EMI radiation without affecting the waveforms in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted onto a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options mainly applied to wire assemblies and the MATV CATV industries. The range also includes ferrite rings, and toroids that provides greater utilisation of the ferrite material properties. These can be used over a wide frequency range and are mainly used as multi-turn suppression cores.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Impedancia 100 MHz | Tvar | Farba | Impedancia 25 MHz | Feritový materiál | Kúpiť | |
|---|---|---|---|---|---|---|---|---|
| 3,0433 € - 3,3815 € | 1520 Na sklade |
195 Ω
|
Okrúhle
|
Šedá
|
127 Ω
|
K5B
|
||
| 0,1514 € - 0,1682 € | 2500 Na sklade |
46 Ω
|
Okrúhle
|
Čierna
|
24 Ω
|
K5B
|
||
| 0,1731 € - 0,1924 € | Požiadajte o dodací termin tu |
56 Ω
|
Okrúhle
|
Čierna
|
32 Ω
|
K5B
|
||
| 0,1143 € - 0,127 € | 57000 Na sklade |
86 Ω
|
Okrúhle
|
Šedá
|
50 Ω
|
K5B
|
||
| 0,3183 € - 0,3537 € | 1200 Na sklade |
138 Ω
|
Okrúhle
|
Šedá
|
95 Ω
|
K5B
|
||
| 0,424 € - 0,4711 € | Požiadajte o dodací termin tu |
230 Ω
|
Okrúhle
|
Šedá
|
145 Ω
|
K5B
|
||
| 0,3876 € - 0,4307 € | Požiadajte o dodací termin tu |
328 Ω
|
Okrúhle
|
Šedá
|
210 Ω
|
K5B
|
||
| 0,3346 € - 0,3718 € | Požiadajte o dodací termin tu |
92 Ω
|
Okrúhle
|
Šedá
|
60 Ω
|
K5B
|
||
| 0,6293 € - 0,6993 € | Požiadajte o dodací termin tu |
180 Ω
|
Okrúhle
|
Šedá
|
122 Ω
|
K5B
|
||
| 1,4695 € - 1,6327 € | 704 Na sklade |
253 Ω
|
Okrúhle
|
Šedá
|
152 Ω
|
K5B
|
||
| 0,8365 € - 0,9294 € | 94 Na sklade |
241 Ω
|
Okrúhle
|
Šedá
|
148 Ω
|
K5B
|
||
| 0,4388 € - 0,4876 € | 3700 Na sklade |
116 Ω
|
Okrúhle
|
Šedá
|
77 Ω
|
K5B
|
||
| 0,1336 € - 0,1484 € | Požiadajte o dodací termin tu |
66 Ω
|
Okrúhle
|
Šedá
|
38 Ω
|
K5B
|
||
| 0,3397 € - 0,3774 € | Požiadajte o dodací termin tu |
173 Ω
|
Okrúhle
|
Šedá
|
106 Ω
|
K5B
|
||
| 0,4603 € - 0,5115 € | 1084 Na sklade |
270 Ω
|
Okrúhle
|
Šedá
|
190 Ω
|
K5B
|
||
| 0,2876 € - 0,3196 € | 6765 Na sklade |
175 Ω
|
Okrúhle
|
Šedá
|
119 Ω
|
K5B
|
||
| 0,2786 € - 0,3096 € | Požiadajte o dodací termin tu |
108 Ω
|
Okrúhle
|
Šedá
|
69 Ω
|
K5B
|
||
| 0,2599 € - 0,2888 € | Požiadajte o dodací termin tu |
137 Ω
|
Okrúhle
|
Šedá
|
72 Ω
|
K5B
|
||
| 0,3851 € - 0,4279 € | Požiadajte o dodací termin tu |
116 Ω
|
Okrúhle
|
Šedá
|
78 Ω
|
K5B
|
||
| 0,4711 € - 0,5234 € | Požiadajte o dodací termin tu |
195 Ω
|
Okrúhle
|
Šedá
|
128 Ω
|
K5B