Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(68 productgroepen)
These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.
The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.
Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.
These Versagrip Grippers and Clamps have a reinforced grip with puncturing teeth designed to bite into the workpiece, limiting lateral and horizontal movement. They can grasp even flame cut and negative draft parts.
These grippers and clamps provide a secure and adjustable grasp on irregularly shaped items, circular tubes, or flat surfaces. The clamping force may be adjusted to meet the application's individual needs, guaranteeing excellent stability and properly spreading the force, minimising the possibility of slippage or movement during operation.
They are simple to install in the application and are commonly used in plumbing, electrical work, machining, and automotive.
These Vice Jaw Set for TalonGrip Clamps are a simple bolt-on system that allows you to execute aggressive machining operations while clamping on as little as 1.5mm. It will improve the functioning of conventional vises. It is meant to fit onto the jaws of a vise, giving a customised gripping surface for certain purposes.
Ideal for tiny lot quantities, challenging applications, or proto-type work where creating a fixture would be costly. It is utilised in heavy-duty applications such as metalworking, composites, and precise workholding and comes with a jaw stop.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Zelfklevende bumpers bieden demping en bescherming voor een groot aantal oppervlakken, voor vele toepassingen.
Het assortiment omvat zwarte zelfklevende schijven met een enkelzijdig schuim dat antislip eigenschappen heeft. Verkrijgbaar in verpakkingen van vier op een rol of op een pad, deze veelzijdige schijven zijn ontworpen om op vele oppervlakken te hechten, waaronder: golfkarton, spaanplaat, hout, kunststoffen met een lage oppervlakte-energie en poedercoatings.
Ook inbegrepen zijn antislippads die zijn gemaakt van PE-foamtape, met een papieren voering met siliconencoating. Deze zijn geschikt voor toepassingen met temperaturen van - 29 C tot 66 C.
Bumpers met drukbevestiging kunnen worden gebruikt als bumpers, sluitingen, glijders en stoppen in verschillende toepassingen. De steel met perspassing houdt de bumper stevig op zijn plaats en voorkomt contact met oppervlakken.
Bumpervoeten met drukbevestiging kunnen worden gebruikt als buffers, sluitingen, glijders en stoppen in verschillende toepassingen. De perspassing houdt de buffer stevig om zijn plaats en voorkomt contact met oppervlakken.
Verstelbare kantelglijvoetjes gemaakt van zwart polypropyleen (PP) met een verzinkt stalen kogel en bout. Deze kantelglijvoetjes zijn ideaal voor hoektoepassingen en zijn verstelbaar voor gebruik op oneffen vloeren.
Geschikt voor gebruik met insteekdoppen met schroefdraad.
Glijvoeten met verstelbare, soepele voet.
Dit assortiment industriële kantelbare stelvoeten is voorzien van een draadeind gemaakt van 304 RVS, bevestigd aan een zwarte polyamide (PA) basis, waardoor een maximale articulatie van 30 mogelijk is. Ideaal voor gebruik in de voedingsmiddelenindustrie en de horecasector.
Industriële zwenkwielen zijn ideaal voor zware toepassingen of industrieën, zoals; auto-industrie, machinebouw, productie en anderen. Deze zwenkwielen zijn uiteindelijk ontworpen om zware lasten te dragen en zullen waarschijnlijk worden gebruikt op artikelen zoals o.a. dolly-karren, opslagrekken, sleepkabels, onderhoudsapparatuur, platformwagens. Ons aanbod omvat opties voor boutgat, draadstang, vaste plaat en zwenkplaat - vervaardigd in een verscheidenheid aan kleuren en materialen, waaronder rubber, nylon, gietijzer en polyurethaan. Er is een keuze aan laadvermogens en grootte opties beschikbaar om aan uw toepassingsbehoeften te voldoen.
Ons assortiment premium machine stelvoeten is bedoeld voor toepassingen waarbij een montagevoet van hoge kwaliteit vereist is, inclusief mechanische en elektronische rekken. Ze zijn verkrijgbaar met een rvs of zacht stalen draadeind, bevestigd aan een polyamide (PA) of rvs basis. De serie kan ook met of zonder boutgaten worden geleverd.
Ons assortiment standaard machine stelvoeten gemaakt met verzinkt stalen einddraad en een polyamide (PA) basis, is geschikt voor het ondersteunen van machines, elektronische rekken en toepassingen van transportbanden. De voeten hebben een maximale articulatie van 20 graden en kunnen in varianten met of zonder boutgaten worden gekocht. Extra antislip-kussentjes kunnen afzonderlijk worden gekocht als extra wrijving vereist is.
Medische zwenkwielen zijn cruciaal voor de mobiliteit van apparatuur in de zorgsector. Of dit nu in ziekenhuizen, verzorgingstehuizen, laboratoria of iets anders is. Ga een medische faciliteit binnen en u zult draagbare apparatuur vinden, zoals; patiëntmonitoren en -apparaten, ventilatoren, bedden, medische karren, trolleys, hijstoestellen, rolstoelen en andere die allemaal gebruik maken van zwenkwielen en wielen. Ons uitgebreide assortiment bevat verschillende soorten zwenkwielen, waaronder: Levina, Linea, dubbel wiel, zwenk, vaste plaat en andere. Deze wielen worden aangeboden in verschillende kleuren en materialen, zoals polyurethaan, verzinkt staal en nylon. Er is een overvloed aan laadcapaciteiten en grootte-opties beschikbaar om aan uw toepassingsbehoeften te voldoen.
Deze esthetisch aangename wielen zijn een geweldige optie voor apparatuur die doorgaans wordt aangetroffen in kantoren en andere commerciële gebouwen. Ons assortiment meubel- en kantoorwielen kan worden toegepast op bureaustoelen, onderstellen, opbergwagens, vergadertafels en meer. De materialen die in dit assortiment worden aangeboden zijn onder andere: rubber, nylon, verzinkt staal en meer. Er is een verscheidenheid aan types beschikbaar om aan uw vereisten te voldoen, waaronder: sferisch, twin, boutgat, spaakwiel, gekartelde pen en anderen. Ons assortiment is verkrijgbaar in verschillende laadcapaciteiten en afmetingen.
Onze multifunctionele zwenkwielen zijn een ideale keuze voor machines, kasten, draagbare apparatuur en transport. Beweeg en positioneer grote apparatuur gemakkelijk met één hand. Het wiel is gemaakt van zwart polyamide en heeft een aluminium behuizing. Er is een reeks fittingen en aanpassingen beschikbaar, met een draagvermogen tot 1500 kg.
One-touch bevestigingen met inschuifbare nokvergrendeling zijn ideaal voor toepassingen die snelle en veelvuldige wijzigingen aan gereedschap of instellingen vereisen met een enkele aanraking. Het is duurzaam en biedt een veilige en stevige bevestigingsoplossing.
Het heeft een nokhendel die met één druk op de knop de klemschacht volledig intrekt wanneer het werkstuk wordt losgelaten, zodat de klem veilig kan worden in- of uitgeschakeld. Om dit te doen terwijl de hendel is uitgeschakeld, moet u het in de ingeschakelde positie zetten. Als u een klik hoort, is het volledig geklemd. Om los te maken, zet u de handel terug in de uitgeschakelde positie.
Ze werden vaak gebruikt in talrijke industriële toepassingen, zoals de auto- en luchtvaartindustrie en medische apparaten. Ze zijn bestand tegen temperaturen tot 130C en kunnen worden gebruikt voor toepassingen zoals aandrijfriemen of afdekkingen voor machines.
One-touch bevestigingen met kogelvergrendeling zijn ideaal voor toepassingen die snelle en veelvuldige wijzigingen aan gereedschap of instellingen vereisen met een enkele aanraking. Het is duurzaam en biedt een veilige en stevige bevestigingsoplossing.
Ze bestaan uit drie delen: een lichaam, een veer en een kogellager. De veer houdt het kogellager op zijn plaats en wanneer ze wordt ingedrukt, koppelt ze los van het lichaam, waardoor de bevestiging loslaat. Het kogellager houdt de bevestiging vast wanneer deze terug in het lichaam wordt gedrukt.
Ze werden vaak gebruikt in talrijke industriële toepassingen, zoals de auto- en luchtvaartindustrie en medische apparaten. Ze zijn bestand tegen temperaturen tot 180C en kunnen worden gebruikt voor toepassingen zoals aandrijfriemen of afdekkingen voor machines.
One-touch bevestigingen met kogelvergrendeling zijn ideaal voor toepassingen die snelle en veelvuldige wijzigingen aan gereedschap of instellingen vereisen met een enkele aanraking. Het is duurzaam en biedt een veilige en stevige bevestigingsoplossing.
Ze bestaan uit een lichaam, een veer en een kogellager. De veer houdt het kogellager in zijn positie en wanneer ze wordt ingedrukt, maakt het contact met het te klemmen voorwerp en houdt dit stevig op zijn plaats. Als opnieuw aan het bevestigingsmiddel wordt getrokken, laat het kogellager het voorwerp los waarna het direct kan worden verwijderd.
Ze werden vaak gebruikt in talrijke industriële toepassingen, zoals de auto- en luchtvaartindustrie en medische apparaten. Ze kunnen worden gebruikt voor toepassingen zoals aandrijfriemen of afdekkingen voor machines.
One-touch bevestigingen met nokvergrendeling zijn ideaal voor toepassingen die snelle en veelvuldige wijzigingen aan gereedschap of instellingen vereisen met een enkele aanraking. Het is duurzaam en biedt een veilige en stevige bevestigingsoplossing.
Het bestaat uit een lichaam, een veer en een nok. De veer houdt de nog op zijn plaats en wanneer de hendel 45 uit positie wordt getrokken, draait het rond een draaipunt om de vergrendeling veilig in of uit te schakelen. De nik schakelt uit als opnieuw aan de bevestiging wordt getrokken, waardoor het voorwerp eenvoudig kan worden verwijderd.
Ze werden vaak gebruikt in talrijke industriële toepassingen, zoals de auto- en luchtvaartindustrie en medische apparaten. Ze zijn bestand tegen temperaturen tot 130C en kunnen worden gebruikt voor toepassingen zoals aandrijfriemen of afdekkingen voor machines.
One-touch bevestigingen met trekvergrendeling zijn ideaal voor toepassingen die snelle en veelvuldige wijzigingen aan gereedschap of instellingen vereisen met een enkele aanraking. Het is duurzaam en biedt een veilige en stevige bevestigingsoplossing. Ze zijn eenvoudig verwijderbaar en herpositioneerbaar terwijl de verbinding wordt behouden.
Het bevat twee onderdelen: een trekvergrendeling en een metalen basis. De metalen basis bevindt zich langs de ene kant van de bevestiging, terwijl de trekvergrendeling zich aan de andere kant bevindt. Wanneer de twee onderdelen worden samengevoegd, maakt het trekvergrendelingsmechanisme verbinding met het voorwerp, waardoor dit stevig op zijn plaats wordt gehouden. Trek de twee delen uit elkaar om het voorwerp los te maken met behulp van het trekvergrendelingsmechanisme, wat eenvoudig met een enkele aanraking kan gedaan worden.
Ze werden vaak gebruikt in talrijke industriële toepassingen, zoals de auto- en luchtvaartindustrie en medische apparaten. Ze kunnen worden gebruikt voor toepassingen zoals aandrijfriemen of afdekkingen voor machines.
Quick-fit doorvoertules hebben een afgeschuinde rand die een snellere installatie mogelijk maakt, waarbij slechts aan één kant druk nodig is om in een paneel te worden bevestigd. Ideaal wanneer de toegang tot de andere kant van het paneel beperkt is.
Pasbussen werken samen met one-touch bevestingen om onderdelen precies te positioneren en uit te lijnen. Ze bieden een veilig en precies middel om artikelen op hun plaats te houden.
Ze zijn bedoeld om artikelen nauwkeurig en exact te vinden en vast te houden, evenals paneel- en afdekkingsbevestigingen vast te zetten. Klembussen anderzijds kunnen dienen als ontvangers voor one-touch bevestigingen. One-touch bevestigingen kunnen worden geïnstalleerd zonder de nood aan bussen.
Ze werden vaak gebruikt in talrijke industriële toepassingen, zoals de auto- en luchtvaartindustrie en medische apparaten. Ze zijn bestand tegen temperaturen tot 180C en kunnen worden gebruikt voor toepassingen zoals aandrijfriemen of afdekkingen voor machines.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan