Menu Search

Weather Stripping & Gasket Tape

In stock

Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.

Series Code :SR1867 ,SR5561

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Essentra Part Number Price range Availability Roll Length Material Overall Width Overall Height View
R 6 166,1546 - R 6 166,1546 Request the lead time here
Neoprene;Nitrile;PVC
25.4 mm
R 6 333,1736 - R 6 333,1736 Request the lead time here
Foam
25.4 mm
3.2 mm
R 8 650,7584 - R 8 650,7584 7 In stock - Delivery conditions may apply, visit our FAQs
Neoprene;Nitrile;PVC
12.7 mm
R 1 007,5911 - R 1 007,5911 Request the lead time here
Foam
25.4 mm
6.4 mm
R 4 955,4728 - R 4 955,4728 Request the lead time here
Neoprene;Nitrile;PVC
25.4 mm
R 6 775,5988 - R 6 775,5988 Request the lead time here
Neoprene;Nitrile;PVC
12.7 mm
R 260,8911 - R 298,071 Request the lead time here
EPDM
15.0 mm
3.0 mm
R 345,0305 - R 394,2345 Request the lead time here
EPDM
20.0 mm
3.0 mm
R 206,165 - R 235,564 Request the lead time here
EPDM
10.0 mm
3.0 mm
R 462,8499 - R 528,8292 Request the lead time here
EPDM
20.0 mm
5.0 mm
R 252,4485 - R 288,4593 1 In stock - Delivery conditions may apply, visit our FAQs
EPDM
10.0 mm
5.0 mm
R 589,0666 - R 673,0512 1 In stock - Delivery conditions may apply, visit our FAQs
EPDM
30.0 mm
5.0 mm
R 328,1906 - R 374,9801 Request the lead time here
EPDM
15.0 mm
5.0 mm
R 298,2722 - R 298,2722 Request the lead time here
PVC
12.7 mm
12.7 mm
R 471,2623 - R 538,4255 Request the lead time here
EPDM
25.0 mm
3.0 mm
Request the lead time here
50.0 m
EPDM
1000.0 mm
3.0 mm
R 6,3948 - R 7,1053 Request the lead time here
20.0 m
PE
18.0 mm
3.0 mm
R 4,9522 - R 5,5025 Request the lead time here
20.0 m
PE
20.0 mm
2.0 mm
R 21,3778 - R 23,7531 Request the lead time here
5.0 m
EPDM
20.0 mm
5.0 mm
R 5,898 - R 6,5533 Request the lead time here
10.0 m
EPDM
10.0 mm
2.0 mm
  • of 2
Weather Stripping 6.4 mm 15.0 m PVC Black

10266250

Price Range
R 6 166,1546 - R 6 166,1546

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    25.4 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
Weather Stripping 3.2 mm 15.2 m Foam Black

10384213

Price Range
R 6 333,1736 - R 6 333,1736

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.2 mm
  • Overall Width
    25.4 mm
  • Sold Per
    Box
  • Full Material
    Open Cell Foam
  • Colour
    Black
Weather Stripping 6.4 mm 15.0 m PVC Black

10266243

Price Range
R 8 650,7584 - R 8 650,7584

Stock Levels
7 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Width
    12.7 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
Weather Stripping 6.4 mm 15.2 m Foam Black

10384220

Price Range
R 1 007,5911 - R 1 007,5911

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.4 mm
  • Overall Width
    25.4 mm
  • Sold Per
    Box
  • Full Material
    Open Cell Foam
  • Colour
    Black
Weather Stripping 3.2 mm 15.0 m PVC Black

10266236

Price Range
R 4 955,4728 - R 4 955,4728

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    25.4 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
Weather Stripping 3.2 mm 15.0 m PVC Black

10266229

Price Range
R 6 775,5988 - R 6 775,5988

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
Weather Stripping 3.0 mm 10.0 m EPDM Black

10187876

Price Range
R 298,071 - R 260,8911

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    15.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 3.0 mm 10.0 m EPDM Black

10187883

Price Range
R 394,2345 - R 345,0305

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    20.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 3.0 mm 10.0 m EPDM Black

10187869

Price Range
R 235,564 - R 206,165

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    10.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 5.0 mm 10.0 m EPDM Black

10187920

Price Range
R 528,8292 - R 462,8499

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    20.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 5.0 mm 10.0 m EPDM Black

10187906

Price Range
R 288,4593 - R 252,4485

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    10.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 5.0 mm 10.0 m EPDM Black

10187937

Price Range
R 673,0512 - R 589,0666

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    30.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 5.0 mm 10.0 m EPDM Black

10187913

Price Range
R 374,9801 - R 328,1906

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    15.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 12.7 mm 7.6 m PVC Black

10384237

Price Range
R 298,2722 - R 298,2722

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.7 mm
  • Overall Width
    12.7 mm
  • Sold Per
    Box
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Weather Stripping 3.0 mm 10.0 m EPDM Black

10187890

Price Range
R 538,4255 - R 471,2623

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    25.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 3.0 mm 50.0 m EPDM Black

20063108


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    1000.0 mm
  • Roll Length
    50.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 3.0 mm 20.0 m PE Black

20062309

Price Range
R 7,1053 - R 6,3948

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    18.0 mm
  • Roll Length
    20.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 2.0 mm 20.0 m PE Black

20121846

Price Range
R 5,5025 - R 4,9522

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Width
    20.0 mm
  • Roll Length
    20.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 5.0 mm 5.0 m EPDM Black

20122072

Price Range
R 23,7531 - R 21,3778

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    20.0 mm
  • Roll Length
    5.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 2.0 mm 10.0 m EPDM Black

20122089

Price Range
R 6,5533 - R 5,898

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer