20063108
120031000
| Quantity | Unit price |
|---|
| Overall Height | 0.118 in |
|---|---|
| Overall Height | 3.0 mm |
| Overall Width | 1000.0 mm |
| Overall Width | 39.37 in |
| Roll Length | 164.042 ft |
| Roll Length | 50.0 m |
| Sold Per | Roll |
| Full Material | Ethylene Propylene Diene Monomer |
| Colour | Black |
| Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue