Menu Search

Vented Screws - Hex Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Essentra Part Number Price range Availability d2 H1 Material A/F l1 d1 View
R 65,4167 - R 87,1576 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
16.0
M4
R 142,4804 - R 190,0386 Request the lead time here
1.8
10.0
304 Stainless Steel
24
30.0
M16
R 84,8282 - R 112,9749 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
30.0
M6
R 199,5502 - R 266,1317 Request the lead time here
1.8
10.0
304 Stainless Steel
24
60.0
M16
R 180,5269 - R 240,7026 Request the lead time here
1.8
10.0
304 Stainless Steel
24
50.0
M16
R 105,5985 - R 140,7334 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
25.0
M12
R 47,1699 - R 62,8932 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
6.0
M4
R 101,328 - R 135,104 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
35.0
M10
R 103,6574 - R 138,2099 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
45.0
M8
R 118,6042 - R 158,2037 Request the lead time here
1.8
7.5
316 Stainless Steel
19.0
25.0
M12
R 112,1985 - R 149,6627 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
50.0
M6
R 152,3803 - R 203,2384 Request the lead time here
1.8
10.0
316 Stainless Steel
24
25.0
M16
R 49,4993 - R 65,9991 Request the lead time here
1.3
3.5
316 Stainless Steel
8.0
6.0
M5
R 73,7637 - R 98,4163 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
20.0
M8
R 52,7992 - R 70,2696 Request the lead time here
1.3
3.5
316 Stainless Steel
8.0
8.0
M5
R 78,0342 - R 104,0456 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
25.0
M6
R 72,599 - R 96,6692 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
20.0
M4
R 42,8994 - R 57,0698 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
5.0
M3
R 138,2099 - R 184,2151 Request the lead time here
1.8
7.5
316 Stainless Steel
19.0
35.0
M12
R 91,8164 - R 122,2924 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
35.0
M8
  • of 8
Vented Screw Hex Head M4 16.0 316 Stainless Steel

20237189

Price Range
R 87,1576 - R 65,4167

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M16 30.0 304 Stainless Steel

20237011

Price Range
R 190,0386 - R 142,4804

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M6 30.0 316 Stainless Steel

20237394

Price Range
R 112,9749 - R 84,8282

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M16 60.0 304 Stainless Steel

20237066

Price Range
R 266,1317 - R 199,5502

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 50.0 304 Stainless Steel

20237059

Price Range
R 240,7026 - R 180,5269

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M12 25.0 304 Stainless Steel

20228217

Price Range
R 140,7334 - R 105,5985

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M4 6.0 304 Stainless Steel

20228927

Price Range
R 62,8932 - R 47,1699

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M10 35.0 304 Stainless Steel

20229993

Price Range
R 135,104 - R 101,328

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M8 45.0 316 Stainless Steel

20237509

Price Range
R 138,2099 - R 103,6574

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M12 25.0 316 Stainless Steel

20237646

Price Range
R 158,2037 - R 118,6042

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M6 50.0 316 Stainless Steel

20237431

Price Range
R 149,6627 - R 112,1985

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M16 25.0 316 Stainless Steel

20237714

Price Range
R 203,2384 - R 152,3803

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M5 6.0 316 Stainless Steel

20237233

Price Range
R 65,9991 - R 49,4993

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M8 20.0 316 Stainless Steel

20237462

Price Range
R 98,4163 - R 73,7637

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M5 8.0 316 Stainless Steel

20237240

Price Range
R 70,2696 - R 52,7992

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M6 25.0 316 Stainless Steel

20237387

Price Range
R 104,0456 - R 78,0342

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M4 20.0 316 Stainless Steel

20237196

Price Range
R 96,6692 - R 72,599

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M3 5.0 316 Stainless Steel

20237073

Price Range
R 57,0698 - R 42,8994

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0
Vented Screw Hex Head M12 35.0 316 Stainless Steel

20237660

Price Range
R 184,2151 - R 138,2099

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M8 35.0 316 Stainless Steel

20237486

Price Range
R 122,2924 - R 91,8164

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0