Menu Search

Utility & Meter Seals

In stock

Utility and Meter Seals provide tamper evidence for meters and objects requiring thin wire seals, including water and electricity meters. The wire is fitted through small apertures, and pulled tight to secure it into place. Types include AnchorLock, ClickLock, CrimpLock and TwistLock.

  • Utility and Metre Seals are specially designed to reveal evidence of tampering or breach for a wide range of metres or obects that require a thin wire seal.
  • Thin metal wire can be passed through small or difficult apertures.
  • Ideal for water and electricity metres, junction and other safety boxes.
Material: PC, ABS, Polycarbonate, Steel Colour: Blue, Yellow, Red, Orange, Green, White, Natural Series Code: SRH0047, SRCrimpLock, SRH0044, SRH0042, SRH0046, SRMeterLock

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Colour Locking Mechanism Body Material Type View
R 0,6325 - R 0,6325 Request the lead time here
Red
ABS Resin Body
ABS
MeterLock
R 0,5643 - R 0,5643 Request the lead time here
Green
ABS Resin Body
ABS
MeterLock
R 5,2648 - R 5,2648 Request the lead time here
Yellow
ABS Resin Body
ABS
MeterLock
R 0,961 - R 1,8659 Request the lead time here
White
ABS Resin Body
ABS Resin
CrimpLock
R 2,6449 - R 4,0955 Request the lead time here
Orange
High Impact PS Insert with 3 Sets of Arrows
PC
AnchorLock
R 0,961 - R 1,8659 2000 In stock - Delivery conditions may apply, visit our FAQs
Green
ABS Resin Body
ABS Resin
CrimpLock
R 2,6449 - R 4,0955 Request the lead time here
Green
High Impact PS Insert with 3 Sets of Arrows
PC
AnchorLock
R 3,4138 - R 4,3643 Request the lead time here
Yellow
PC Insert with 2 Sets of Arrows
PC
ClickLock
R 0,5643 - R 0,5643 Request the lead time here
Blue
ABS Resin Body
ABS
MeterLock
R 0,6325 - R 0,6325 Request the lead time here
Orange
ABS Resin Body
ABS
MeterLock
R 2,6449 - R 4,0955 Request the lead time here
Red
High Impact PS Insert with 3 Sets of Arrows
PC
AnchorLock
R 7,2582 - R 9,3295 Request the lead time here
Red
One Directional Rotatable Handle
PC
TwistLock
R 7,2582 - R 9,3295 Request the lead time here
Yellow
One Directional Rotatable Handle
PC
TwistLock
R 0,961 - R 1,8659 Request the lead time here
Orange
ABS Resin Body
ABS Resin
CrimpLock
20122263 R 3,4138 - R 4,3643 Request the lead time here
Green
PC Insert with 2 Sets of Arrows
PC
ClickLock
R 7,2582 - R 9,3295 Request the lead time here
Blue
One Directional Rotatable Handle
PC
TwistLock
R 3,4138 - R 4,3643 Request the lead time here
Red
PC Insert with 2 Sets of Arrows
PC
ClickLock
R 0,961 - R 1,8659 Request the lead time here
Red
ABS Resin Body
ABS Resin
CrimpLock
R 0,961 - R 1,8659 Request the lead time here
Blue
ABS Resin Body
ABS Resin
CrimpLock
10650165 R 368,3032 - R 469,5453 Request the lead time here
Natural
Sealing Pliers
Steel
CrimpLock Wire
  • of 2
MeterLock 5.0 mm (T) 10.0 mm (L) ABS Red

20086794

Price Range
R 0,6325 - R 0,6325

Stock Levels
Request the lead time here
Attributes
  • WD
    2.0 mm
  • L
    2.0 mm
  • A
    10.0 mm
  • B
    10.0 mm
  • T
    5.0 mm
MeterLock 5.0 mm (T) 10.0 mm (L) ABS Green

20086770

Price Range
R 0,5643 - R 0,5643

Stock Levels
Request the lead time here
Attributes
  • WD
    2.0 mm
  • L
    2.0 mm
  • A
    10.0 mm
  • B
    10.0 mm
  • T
    5.0 mm
MeterLock 2.0 mm (L) (W) (T) ABS Yellow

20086756

Price Range
R 5,2648 - R 5,2648

Stock Levels
Request the lead time here
Attributes
  • WD
    0.1 mm
  • L
    2.0 mm
  • A
    10.0 mm
  • B
    5.0 mm
  • T
    1.0 mm
CrimpLock 5.0 mm (T) 21.0 mm (L) ABS White

20083281

Price Range
R 1,8659 - R 0,961

Stock Levels
Request the lead time here
Attributes
  • WD
    1.7 mm
  • L
    260.0 m
  • A
    21.0 mm
  • B
    14.0 mm
  • T
    5.0 mm
AnchorLock 6.0 mm (T) 24.0 mm (L) PC Orange

20082734

Price Range
R 4,0955 - R 2,6449

Stock Levels
Request the lead time here
Attributes
  • WD
    2.0 mm
  • L
    150.0 mm
  • A
    24.0 mm
  • B
    18.0 mm
  • T
    6.0 mm
CrimpLock 5.0 mm (T) 21.0 mm (L) ABS Green

20083250

Price Range
R 1,8659 - R 0,961

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • WD
    1.7 mm
  • L
    260.0 m
  • A
    21.0 mm
  • B
    14.0 mm
  • T
    5.0 mm
AnchorLock 6.0 mm (T) 24.0 mm (L) PC Green

20082727

Price Range
R 4,0955 - R 2,6449

Stock Levels
Request the lead time here
Attributes
  • WD
    2.0 mm
  • L
    150.0 mm
  • A
    24.0 mm
  • B
    18.0 mm
  • T
    6.0 mm
ClickLock 6.5 mm (T) 20.0 mm (L) Polycarbonate Yellow

20083236

Price Range
R 4,3643 - R 3,4138

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • A
    20.0 mm
  • B
    15.0 mm
  • T
    6.5 mm
  • Body Material
    PC
MeterLock 5.0 mm (T) 10.0 mm (L) ABS Blue

20086763

Price Range
R 0,5643 - R 0,5643

Stock Levels
Request the lead time here
Attributes
  • WD
    2.0 mm
  • L
    2.0 mm
  • A
    10.0 mm
  • B
    10.0 mm
  • T
    5.0 mm
MeterLock 5.0 mm (T) 10.0 mm (L) ABS Orange

20086787

Price Range
R 0,6325 - R 0,6325

Stock Levels
Request the lead time here
Attributes
  • WD
    2.0 mm
  • L
    2.0 mm
  • A
    10.0 mm
  • B
    10.0 mm
  • T
    5.0 mm
AnchorLock 6.0 mm (T) 24.0 mm (L) PC Red

20122201

Price Range
R 4,0955 - R 2,6449

Stock Levels
Request the lead time here
Attributes
  • WD
    2.0 mm
  • L
    150.0 mm
  • A
    24.0 mm
  • B
    18.0 mm
  • T
    6.0 mm
TwistLock 1.5 mm (T) 15.0 mm (L) PC Red

20123055

Price Range
R 9,3295 - R 7,2582

Stock Levels
Request the lead time here
Attributes
  • WD
    1.5 mm
  • L
    220.0 mm
  • A
    15.0 mm
  • B
    12.0 mm
  • T
    1.5 mm
TwistLock 1.5 mm (T) 15.0 mm (L) PC Yellow

20123062

Price Range
R 9,3295 - R 7,2582

Stock Levels
Request the lead time here
Attributes
  • WD
    1.5 mm
  • L
    220.0 mm
  • A
    15.0 mm
  • B
    12.0 mm
  • T
    1.5 mm
CrimpLock 5.0 mm (T) 21.0 mm (L) ABS Orange

20122294

Price Range
R 1,8659 - R 0,961

Stock Levels
Request the lead time here
Attributes
  • WD
    1.7 mm
  • L
    260.0 m
  • A
    21.0 mm
  • B
    14.0 mm
  • T
    5.0 mm
ClickLock 6.5 mm (T) 20.0 mm (L) Polycarbonate Green

20122263

Price Range
R 4,3643 - R 3,4138

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • A
    20.0 mm
  • B
    15.0 mm
  • T
    6.5 mm
  • Body Material
    PC
TwistLock 1.5 mm (T) 15.0 mm (L) PC Blue

20123079

Price Range
R 9,3295 - R 7,2582

Stock Levels
Request the lead time here
Attributes
  • WD
    1.5 mm
  • L
    220.0 mm
  • A
    15.0 mm
  • B
    12.0 mm
  • T
    1.5 mm
ClickLock 6.5 mm (T) 20.0 mm (L) Polycarbonate Red

20122256

Price Range
R 4,3643 - R 3,4138

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • A
    20.0 mm
  • B
    15.0 mm
  • T
    6.5 mm
  • Body Material
    PC
CrimpLock 5.0 mm (T) 21.0 mm (L) ABS Red

20083274

Price Range
R 1,8659 - R 0,961

Stock Levels
Request the lead time here
Attributes
  • WD
    1.7 mm
  • L
    260.0 m
  • A
    21.0 mm
  • B
    14.0 mm
  • T
    5.0 mm
CrimpLock 5.0 mm (T) 21.0 mm (L) ABS Blue

20122287

Price Range
R 1,8659 - R 0,961

Stock Levels
Request the lead time here
Attributes
  • WD
    1.7 mm
  • L
    260.0 m
  • A
    21.0 mm
  • B
    14.0 mm
  • T
    5.0 mm
CrimpLock 5.0 mm (T) 21.0 mm (L) Steel Natural

10650165

Price Range
R 469,5453 - R 368,3032

Stock Levels
Request the lead time here
Attributes
  • WD
    2.6 m
  • L
    260.0 mm
  • A
    21.0 mm
  • B
    14.0 mm
  • T
    5.0 mm