20086763
1228368
| Quantity | Unit price |
|---|---|
| 25000 + | R 0,5643 |
| WD | 2.0 mm |
|---|---|
| WD | 0.079 in |
| L | 0.079 in |
| L | 2.0 mm |
| A | 0.394 in |
| A | 10.0 mm |
| B | 10.0 mm |
| B | 0.394 in |
| T | 5.0 mm |
| T | 0.197 in |
| Body Material | ABS |
| Colour | Blue |
| Locking Mechanism | ABS Resin Body |
| Removability | Cutting tool required |
| Type | MeterLock |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue