Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | S | D | Thread Sizes (All) | Colour | H | L | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 3,8751 - R 16,0494 | Request the lead time here |
1 in
25.4 mm
|
1.5 in
38.1 mm
|
1 3/16 in - 12 UNF
|
Yellow
|
1 in
25.4 mm
|
0.701 in
17.8 mm
|
|
||
| R 3,2214 - R 4,6679 | Request the lead time here |
0.429 in
10.9 mm
|
0.622 in
15.8 mm
|
7/16 in - 20 UNF
|
Yellow
|
0.571 in
14.5 mm
|
0.39 in
9.9 mm
|
|
||
| R 2,3527 - R 7,2081 | Request the lead time here |
0.752 in
19.1 mm
|
1.059 in
26.9 mm
|
7/8 in - 14 UNF
|
Yellow
|
0.799 in
20.3 mm
|
0.559 in
14.2 mm
|
|
||
| R 12,3943 - R 24,4965 | Request the lead time here |
1.071 in
27.2 mm
|
1.61 in
40.9 mm
|
1 5/16 in - 12 UNF
|
Yellow
|
0.992 in
25.2 mm
|
0.701 in
17.8 mm
|
|
||
| R 3,6523 - R 4,5923 | Request the lead time here |
0.5 in
12.7 mm
|
0.689 in
17.5 mm
|
1/2-13 in UNF
|
Black
|
0.693 in
17.6 mm
|
0.409 in
10.4 mm
|
|
||
| R 10,6412 - R 21,0051 | Request the lead time here |
1.071 in
27.2 mm
|
1.61 in
40.9 mm
|
1 5/16 in - 12 UNF
|
Yellow
|
0.992 in
25.2 mm
|
0.701 in
17.8 mm
|
|
||
| R 2,1221 - R 3,7336 | Request the lead time here |
0.5 in
12.7 mm
|
0.689 in
17.5 mm
|
1/2-13 in UNF
|
Black
|
0.693 in
17.6 mm
|
0.409 in
10.4 mm
|
|
||
| R 9,3235 - R 10,1928 | 52 In stock - Delivery conditions may apply, visit our FAQs |
0.87 in
22.1 mm
|
1.311 in
33.3 mm
|
1 1/16 in - 12 UNF
|
Yellow
|
0.909 in
23.1 mm
|
0.661 in
16.8 mm
|
|
||
| R 9,3883 - R 32,5495 | Request the lead time here |
1.5 in
38.1 mm
|
2.126 in
54.0 mm
|
1 7/8 in - 12 UNF
|
Yellow
|
1.051 in
26.7 mm
|
0.748 in
19.0 mm
|
|
||
| R 5,7456 - R 9,2534 | Request the lead time here |
1 in
25.4 mm
|
1.5 in
38.1 mm
|
1 3/16 in - 12 UNF
|
Yellow
|
1 in
25.4 mm
|
0.701 in
17.8 mm
|
|
||
| R 3,6842 - R 10,0802 | Request the lead time here |
0.429 in
10.9 mm
|
0.622 in
15.8 mm
|
7/16 in - 20 UNF
|
Yellow
|
0.571 in
14.5 mm
|
0.39 in
9.9 mm
|
|
||
| R 3,7059 - R 7,6587 | Request the lead time here |
0.752 in
19.1 mm
|
1.059 in
26.9 mm
|
7/8 in - 14 UNF
|
Yellow
|
0.799 in
20.3 mm
|
0.559 in
14.2 mm
|
|
||
| R 3,4753 - R 7,1518 | Request the lead time here |
0.681 in
17.3 mm
|
0.941 in
23.9 mm
|
3/4 in - 16 UNF
|
Yellow
|
0.709 in
18.0 mm
|
0.52 in
13.2 mm
|
|
||
| R 17,2593 - R 18,2457 | Request the lead time here |
1.126 in
28.6 mm
|
1.685 in
42.8 mm
|
1 5/8 in - 12 UNF
|
Yellow
|
1.071 in
27.2 mm
|
0.772 in
19.6 mm
|
|
||
| R 3,4142 - R 4,1188 | Request the lead time here |
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
9/16 in - 18 UNF
|
Yellow
|
0.598 in
15.2 mm
|
0.421 in
10.7 mm
|
|
||
| R 3,137 - R 8,7286 | Request the lead time here |
0.87 in
22.1 mm
|
1.311 in
33.3 mm
|
1 1/16 in - 12 UNF
|
Yellow
|
0.909 in
23.1 mm
|
0.661 in
16.8 mm
|
|
||
| R 8,4269 - R 30,9164 | Request the lead time here |
1.5 in
38.1 mm
|
2.126 in
54.0 mm
|
1 7/8 in - 12 UNF
|
Yellow
|
1.051 in
26.7 mm
|
0.748 in
19.0 mm
|
|
||
| R 3,3061 - R 6,8139 | Request the lead time here |
0.681 in
17.3 mm
|
0.941 in
23.9 mm
|
3/4 in - 16 UNF
|
Yellow
|
0.709 in
18.0 mm
|
0.52 in
13.2 mm
|
|
||
| R 10,2107 - R 17,4573 | Request the lead time here |
1.126 in
28.6 mm
|
1.685 in
42.8 mm
|
1 5/8 in - 12 UNF
|
Yellow
|
1.071 in
27.2 mm
|
0.772 in
19.6 mm
|
|
||
| R 1,5992 - R 3,7899 | Request the lead time here |
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
9/16 in - 18 UNF
|
Yellow
|
0.598 in
15.2 mm
|
0.421 in
10.7 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue