10149553
BL10I
| Quantity | Unit price |
|---|---|
| 60 - 599 | R 9,9929 |
| 600 + | R 9,1406 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.311 in |
|---|---|
| D | 33.3 mm |
| L | 0.661 in |
| L | 16.8 mm |
| S | 0.87 in |
| S | 22.1 mm |
| H | 0.909 in |
| H | 23.1 mm |
| Thread Sizes (All) | 1 1/16 in - 12 UNF |
| Thread Standard | UNF |
| Colour | Yellow |
| Material | PP |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue