Menu Search

Two Way Connector Clamp

In production

A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.

  • Features entry points for two circular structural tubes.
  • Available in a choice of grey or black.
  • Support multiple hole sizes.
  • Available in two materials; Aluminium and Steel.
Material: Stainless Steel, Aluminium Colour: Natural, Black Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Essentra Part Number Price range Availability Colour Bore Diameter View
R 406,88 - R 406,88 Request the lead time here
Natural
16.0 mm
R 780,6385 - R 780,6385 Request the lead time here
Black
30.0 mm
R 789,0472 - R 789,0472 Request the lead time here
Natural
32.0 mm
R 780,6385 - R 780,6385 Request the lead time here
Black
35.0 mm
R 823,7506 - R 823,7506 Request the lead time here
Natural
50.0 mm
R 407,9345 - R 407,9345 Request the lead time here
Black
10.0 mm
R 794,8334 - R 794,8334 Request the lead time here
Black
48.0 mm
R 794,8334 - R 794,8334 Request the lead time here
Black
45.0 mm
R 794,8334 - R 794,8334 Request the lead time here
Black
45.0 mm
R 688,1146 - R 688,1146 Request the lead time here
Black
30.0 mm
R 926,2511 - R 926,2511 Request the lead time here
Natural
30.0 mm
R 474,1637 - R 474,1637 Request the lead time here
Black
25.0 mm
R 1 008,7843 - R 1 008,7843 Request the lead time here
Black
50.0 mm
R 688,1146 - R 688,1146 Request the lead time here
Natural
30.0 mm
R 485,2089 - R 485,2089 Request the lead time here
Natural
20.0 mm
R 474,1637 - R 474,1637 Request the lead time here
Black
25.0 mm
R 781,693 - R 781,693 Request the lead time here
Natural
32.0 mm
R 832,1593 - R 832,1593 Request the lead time here
Natural
20.0 mm
R 822,696 - R 822,696 Request the lead time here
Black
40.0 mm
R 794,8334 - R 794,8334 Request the lead time here
Black
42.0 mm
  • of 10
Two Way Connector Clamps 16.0 mm Natural

10384152

Price Range
R 406,88 - R 406,88

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    16.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 30.0 mm 30.0 mm Black

10384534

Price Range
R 780,6385 - R 780,6385

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
T-Angle Connector Clamp 32.0 mm 32.0 mm Natural

10495797

Price Range
R 789,0472 - R 789,0472

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 35.0 mm 35.0 mm Black

10385074

Price Range
R 780,6385 - R 780,6385

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    35.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 50.0 mm 50.0 mm Natural

10417973

Price Range
R 823,7506 - R 823,7506

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamps M6 10.0 mm Black

10382684

Price Range
R 407,9345 - R 407,9345

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 48.0 mm 30.0 mm Black

10493960

Price Range
R 794,8334 - R 794,8334

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 45.0 mm 25.0 mm Black

10493885

Price Range
R 794,8334 - R 794,8334

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 45.0 mm 30.0 mm Black

10493908

Price Range
R 794,8334 - R 794,8334

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 30.0 mm 30.0 mm Black

10494127

Price Range
R 688,1146 - R 688,1146

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 30.0 mm 30.0 mm Natural

10494585

Price Range
R 926,2511 - R 926,2511

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 25.0 mm 25.0 mm Black

10467374

Price Range
R 474,1637 - R 474,1637

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 50.0 mm 50.0 mm Black

10494691

Price Range
R 1 008,7843 - R 1 008,7843

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 30.0 mm 30.0 mm Natural

10494141

Price Range
R 688,1146 - R 688,1146

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
T-Angle Connector Clamp 20.0 mm 20.0 mm Natural

10495711

Price Range
R 485,2089 - R 485,2089

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 25.0 mm 25.0 mm Black

10470107

Price Range
R 474,1637 - R 474,1637

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 32.0 mm 32.0 mm Natural

10384541

Price Range
R 781,693 - R 781,693

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamps M8 20.0 mm Natural

10384398

Price Range
R 832,1593 - R 832,1593

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7307221000
Two Way Connector Clamp 40.0 mm 40.0 mm Black

10395431

Price Range
R 822,696 - R 822,696

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 42.0 mm 30.0 mm Black

10493847

Price Range
R 794,8334 - R 794,8334

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090