Menu Search

Two Way Connector Clamp 30.0 mm 14.0 mm Natural

Essentra Part Number:

10472446

Manufacturer Part Number:

1503948

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 472,0685
Standard pack: 1

Order in multiple of 1

Total price:

R 472,07

1 x R 472,0685

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bore Diameter 30.0 mm
Colour Natural
Compatible Tube Shape Round
Commodity Code 7609000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us