Menu Search

Two Way Connector Clamp

In production

A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.

  • Features entry points for two circular structural tubes.
  • Available in a choice of grey or black.
  • Support multiple hole sizes.
  • Available in two materials; Aluminium and Steel.
Material: Stainless Steel, Aluminium Colour: Natural, Black Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Essentra Part Number Price range Availability Colour Bore Diameter View
R 794,3061 - R 794,3061 Request the lead time here
Natural
42.0 mm
R 407,9345 - R 407,9345 Request the lead time here
Black
10.0 mm
R 794,8334 - R 794,8334 Request the lead time here
Black
42.0 mm
R 789,0472 - R 789,0472 Request the lead time here
Natural
32.0 mm
R 823,7506 - R 823,7506 Request the lead time here
Natural
40.0 mm
R 691,8056 - R 691,8056 Request the lead time here
Natural
20.0 mm
R 832,1593 - R 832,1593 Request the lead time here
Natural
16.0 mm
R 926,2511 - R 926,2511 Request the lead time here
Natural
40.0 mm
R 832,1593 - R 832,1593 Request the lead time here
Natural
14.0 mm
R 485,7361 - R 485,7361 Request the lead time here
Black
20.0 mm
R 407,9345 - R 407,9345 Request the lead time here
Black
12.0 mm
R 832,1593 - R 832,1593 Request the lead time here
Natural
20.0 mm
R 822,696 - R 822,696 Request the lead time here
Black
40.0 mm
R 474,1637 - R 474,1637 Request the lead time here
Black
25.0 mm
R 794,8334 - R 794,8334 Request the lead time here
Black
45.0 mm
R 780,6385 - R 780,6385 Request the lead time here
Black
35.0 mm
R 688,1146 - R 688,1146 Request the lead time here
Natural
30.0 mm
R 485,2089 - R 485,2089 Request the lead time here
Natural
20.0 mm
R 823,7506 - R 823,7506 Request the lead time here
Natural
45.0 mm
R 485,2089 - R 485,2089 Request the lead time here
Natural
30.0 mm
  • of 10
Two Way Connector Clamp 42.0 mm 30.0 mm Natural

10493830

Price Range
R 794,3061 - R 794,3061

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamps M6 10.0 mm Black

10382684

Price Range
R 407,9345 - R 407,9345

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 42.0 mm 30.0 mm Black

10493847

Price Range
R 794,8334 - R 794,8334

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
T-Angle Connector Clamp 32.0 mm 32.0 mm Natural

10495797

Price Range
R 789,0472 - R 789,0472

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 40.0 mm 40.0 mm Natural

10395417

Price Range
R 823,7506 - R 823,7506

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 20.0 mm 20.0 mm Natural

10494387

Price Range
R 691,8056 - R 691,8056

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamps 16.0 mm Natural

10384244

Price Range
R 832,1593 - R 832,1593

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    16.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7307221000
Two Way Connector Clamp 40.0 mm 40.0 mm Natural

10494264

Price Range
R 926,2511 - R 926,2511

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamps 14.0 mm Natural

10383537

Price Range
R 832,1593 - R 832,1593

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    14.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7307221000
Two Way Connector Clamp 20.0 mm 20.0 mm Black

10384459

Price Range
R 485,7361 - R 485,7361

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamps M6 12.0 mm Black

10383476

Price Range
R 407,9345 - R 407,9345

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    12.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamps M8 20.0 mm Natural

10384398

Price Range
R 832,1593 - R 832,1593

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7307221000
Two Way Connector Clamp 40.0 mm 40.0 mm Black

10395431

Price Range
R 822,696 - R 822,696

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 25.0 mm 25.0 mm Black

10467374

Price Range
R 474,1637 - R 474,1637

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 45.0 mm 25.0 mm Black

10493885

Price Range
R 794,8334 - R 794,8334

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 35.0 mm 35.0 mm Black

10385074

Price Range
R 780,6385 - R 780,6385

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    35.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 30.0 mm 30.0 mm Natural

10494141

Price Range
R 688,1146 - R 688,1146

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
T-Angle Connector Clamp 20.0 mm 20.0 mm Natural

10495711

Price Range
R 485,2089 - R 485,2089

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 45.0 mm 45.0 mm Natural

10415467

Price Range
R 823,7506 - R 823,7506

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
T-Angle Connector Clamp 30.0 mm 30.0 mm Natural

10495759

Price Range
R 485,2089 - R 485,2089

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090