The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
Series Code :SR2043
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ball End Type | Maximum Compatible Cable Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|
| R 0,4244 - R 0,7811 | Request the lead time here |
Hole
|
|
0.906 in
23.0 mm
|
||
| R 0,3459 - R 0,6435 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Hole
|
|
1.031 in
26.2 mm
|
||
| R 0,4182 - R 0,7716 | Request the lead time here |
Hole
|
|
1.252 in
31.8 mm
|
||
| R 0,4336 - R 0,8001 | Request the lead time here |
Hole
|
|
0.815 in
20.7 mm
|
||
| R 0,2496 - R 0,3655 | Request the lead time here |
Hole
|
|
0.48 in
12.2 mm
|
||
| R 0,4167 - R 0,7653 | Request the lead time here |
Hole
|
|
1.201 in
30.5 mm
|
||
| R 0,7299 - R 0,8832 | Request the lead time here |
Ball
|
0.402 in
10.2 mm
|
1.079 in
27.4 mm
|
||
| R 0,7681 - R 0,9295 | Request the lead time here |
Ball
|
0.65 in
16.5 mm
|
1.26 in
32.0 mm
|
||
| R 0,917 - R 1,1096 | Request the lead time here |
Ball
|
|
|
||
| R 0,6575 - R 0,7956 | Request the lead time here |
1/4" Lock
|
|
|
||
| R 0,4782 - R 0,8839 | Request the lead time here |
Ball
|
|
1.028 in
26.1 mm
|
||
| R 3,383 - R 5,0284 | Request the lead time here |
Ball
|
1.437 in
36.5 mm
|
2.681 in
68.1 mm
|
||
| R 0,4889 - R 0,9029 | Request the lead time here |
Ball
|
|
0.902 in
22.9 mm
|
||
| R 0,7042 - R 1,2998 | Request the lead time here |
Ball
|
0.5 in
12.7 mm
|
1.201 in
30.5 mm
|
||
| R 0,5751 - R 1,0642 | Request the lead time here |
Ball
|
|
1.551 in
39.4 mm
|
||
| R 1,6393 - R 1,6393 | Request the lead time here |
Ball
|
0.374 in
9.5 mm
|
0.984 in
25.0 mm
|
||
| R 4,3231 - R 5,5707 | Request the lead time here |
Ball
|
1.083 in
27.5 mm
|
1.811 in
46.0 mm
|
||
| R 0,4989 - R 0,7764 | Request the lead time here |
Hole
|
|
1.752 in
44.5 mm
|
||
| R 1,8606 - R 3,1309 | Request the lead time here |
Ball
|
|
2.189 in
55.6 mm
|
||
| R 3,1216 - R 4,6331 | Request the lead time here |
Ball
|
|
2.929 in
74.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue