10363416
23EZ0600N
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 0,9295 |
| 5000 - 9999 | R 0,845 |
| 10000 + | R 0,7681 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Ball End Type | Ball |
|---|---|
| Colour | Natural |
| Mounting Method | Twist Lock |
| Overall Height | 1.26 in |
| Overall Height | 32.0 mm |
| Commodity Code | 3926909790 |
| Full Material | Polyamide 66 |
| Compatible Cable Diameter Range | 0.551 - 0.65 in |
| Compatible Cable Diameter Range | 14.0 - 16.5 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue