Menu Search

Thumb Screws - Knurled Plastic

In stock

These Thumb Screws - Knurled Plastic are fasteners used in various applications that demand a secure and readily adjustable connection. These screws have a knurled plastic head and offer distinct benefits over standard metal thumb screws.

It has a strong grip and is simple to use, allowing for quick and easy tightening or loosening by hand. The knurled texture improves the user's ability to apply torque without using other tools, making them perfect for tasks requiring frequent adjustments.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Head Height Head Diameter Thread Length Drive Type View
R 3,4071 - R 3,7206 Request the lead time here
M4
Natural
Nylon 6/6
3.4 mm
16.0 mm
25.0 mm
Flat Drive
R 8,2629 - R 17,3522 Request the lead time here
M8
Clear
PC
3.4 mm
16.0 mm
25.0 mm
Flat Drive
R 5,433 - R 9,9416 Request the lead time here
M4
Black
30% Glass Fibre;Nylon
4.0 mm
13.0 mm
10.0 mm
Flat Drive
R 16,1848 - R 16,1848 Request the lead time here
M10
Natural
Nylon 6/6
3.4 mm
16.0 mm
16.0 mm
Flat Drive
R 3,4071 - R 3,7206 Request the lead time here
M6
Natural
PA
5.0 mm
30.0 mm
8.0 mm
Flat Drive
R 4,8846 - R 5,2709 Request the lead time here
M6
Natural
Nylon 6/6
3.4 mm
16.0 mm
25.0 mm
Flat Drive
R 6,9452 - R 6,9452 Request the lead time here
M8
Natural
Nylon 6/6
3.4 mm
16.0 mm
10.0 mm
Flat Drive
R 8,6815 - R 8,6815 Request the lead time here
M8
Natural
Nylon 6/6
3.4 mm
16.0 mm
30.0 mm
Flat Drive
R 9,1311 - R 9,1311 Request the lead time here
M8
Clear
PC
3.4 mm
16.0 mm
35.0 mm
Flat Drive
R 5,2709 - R 5,2709 Request the lead time here
M6
Clear
PC
3.4 mm
16.0 mm
25.0 mm
Flat Drive
R 3,4071 - R 3,7206 Request the lead time here
M6
Natural
PA
5.0 mm
30.0 mm
25.0 mm
Flat Drive
R 3,4071 - R 3,7206 Request the lead time here
M8
Natural
PA
5.0 mm
30.0 mm
20.0 mm
Flat Drive
R 3,4071 - R 3,7206 Request the lead time here
M10
Natural
PA
5.0 mm
30.0 mm
20.0 mm
Flat Drive
R 6,1442 - R 9,9701 Request the lead time here
M5
Black
30% Glass Fibre;Nylon
4.0 mm
13.0 mm
15.0 mm
Flat Drive
R 6,6704 - R 10,8519 200 In stock - Delivery conditions may apply, visit our FAQs
M6
Black
30% Glass Fibre;Nylon
4.0 mm
13.0 mm
15.0 mm
Flat Drive
R 7,2862 - R 7,2862 Request the lead time here
M8
Clear
PC
3.4 mm
16.0 mm
16.0 mm
Flat Drive
R 4,6353 - R 4,6353 Request the lead time here
M6
Clear
PC
3.4 mm
16.0 mm
16.0 mm
Flat Drive
R 5,9701 - R 6,8367 200 In stock - Delivery conditions may apply, visit our FAQs
M6
Black
Nylon 6/6
3.4 mm
16.0 mm
30.0 mm
Flat Drive
R 8,2629 - R 8,2629 Request the lead time here
M8
Natural
Nylon 6/6
3.4 mm
16.0 mm
25.0 mm
Flat Drive
R 7,6893 - R 16,1476 Request the lead time here
M8
Natural
Nylon 6/6
3.4 mm
16.0 mm
20.0 mm
Flat Drive
  • of 7
Knurled Head Screw M4 25.0 mm PA

10053270

Price Range
R 3,7206 - R 3,4071

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Head Type
    Knurled Round Head
Knurled Head Screw M8 25.0 mm PC

10116708

Price Range
R 17,3522 - R 8,2629

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Head Type
    Truss Head
Knurled Head Screw M4 10.0 mm PA GF30

10088951

Price Range
R 9,9416 - R 5,433

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Head Type
    Knurled Round Head
Knurled Head Screw M8 16.0 mm PA

10053690

Price Range
R 16,1848 - R 16,1848

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Head Type
    Knurled Round Head
Knurled Head Screw M6 8.0 mm PA

10058374

Price Range
R 3,7206 - R 3,4071

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Knurled Head Screw M6 25.0 mm PA

10053577

Price Range
R 5,2709 - R 4,8846

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Knurled Head Screw M8 10.0 mm PA

10053614

Price Range
R 6,9452 - R 6,9452

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Round Head
Knurled Head Screw M8 30.0 mm PA

10053652

Price Range
R 8,6815 - R 8,6815

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Round Head
Knurled Head Screw M8 35.0 mm PC

10116715

Price Range
R 9,1311 - R 9,1311

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Head Type
    Truss Head
Knurled Head Screw M6 25.0 mm PC

10116685

Price Range
R 5,2709 - R 5,2709

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Knurled Head Screw M6 25.0 mm PA

10058411

Price Range
R 3,7206 - R 3,4071

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Knurled Head Screw M8 20.0 mm PA

10058459

Price Range
R 3,7206 - R 3,4071

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Head Type
    Truss Head
Knurled Head Screw M10 20.0 mm PA

10058497

Price Range
R 3,7206 - R 3,4071

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Head Type
    Truss Head
Knurled Head Screw M5 15.0 mm PA GF30

10088999

Price Range
R 9,9701 - R 6,1442

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Head Type
    Knurled Round Head
Knurled Head Screw M6 15.0 mm PA GF30

10089033

Price Range
R 10,8519 - R 6,6704

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Knurled Head Screw M8 16.0 mm PC

10116692

Price Range
R 7,2862 - R 7,2862

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Head Type
    Truss Head
Knurled Head Screw M6 16.0 mm PC

10116678

Price Range
R 4,6353 - R 4,6353

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Knurled Head Screw M6 30.0 mm PA

10053607

Price Range
R 6,8367 - R 5,9701

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Knurled Head Screw M8 25.0 mm PA

10053645

Price Range
R 8,2629 - R 8,2629

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Round Head
Knurled Head Screw M8 20.0 mm PA

10053638

Price Range
R 16,1476 - R 7,6893

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Round Head