10375860
426004059902
| Quantity | Unit price |
|---|---|
| 250 - 499 | R 5,6321 |
| 500 - 999 | R 5,2624 |
| 1000 + | R 4,0819 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.63 in |
|---|---|
| Head Diameter | 16.0 mm |
| Head Height | 0.134 in |
| Head Height | 3.4 mm |
| Thread Length | 1.575 in |
| Thread Length | 40.0 mm |
| Thread Size | M5 |
| Head Type | Truss Head |
| Screw Type | Thumb Screw |
| Drive Type | Flat Drive |
| Commodity Code | 3926909790 |
| Full Material | Polyamide 66 |
| Overall Length | 43.4 mm |
| Overall Length | 1.709 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue