Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
583 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
R 17,3215 - R 27,2589 Request the lead time here
M4
Black
25% Glass Filled Nylon 6
40.0 mm
R 25,1989 - R 36,0357 Request the lead time here
M5
Black
25% Glass Filled Nylon 6
40.0 mm
R 17,3215 - R 20,6871 Request the lead time here
M6
Black
PA
12.0 mm
R 27,3604 - R 30,494 Request the lead time here
M6
Black
25% Glass Filled Nylon 6
30.0 mm
R 10,7933 - R 13,4191 400 In stock - Delivery conditions may apply, visit our FAQs
M2
Black
PA
6.0 mm
R 14,9133 - R 23,5015 Request the lead time here
M2
Black
25% Glass Filled Nylon 6
12.0 mm
R 17,3215 - R 20,7016 Request the lead time here
M2
Black
25% Glass Filled Nylon 6
30.0 mm
R 13,1144 - R 20,6581 Request the lead time here
M2.5
Black
25% Glass Filled Nylon 6
12.0 mm
R 16,7557 - R 26,3885 Request the lead time here
M2.5
Black
25% Glass Filled Nylon 6
25.0 mm
R 10,7788 - R 17,5101 120 In stock - Delivery conditions may apply, visit our FAQs
M3
Black
25% Glass Filled Nylon 6
12.0 mm
R 10,7933 - R 17,5246 Request the lead time here
M2
Black
25% Glass Filled Nylon 6
10.0 mm
R 17,3215 - R 20,7016 Request the lead time here
M2
Black
25% Glass Filled Nylon 6
25.0 mm
R 15,2034 - R 23,9512 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
23.0 mm
R 20,2664 - R 30,9002 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
45.0 mm
R 25,8807 - R 37,0077 Request the lead time here
M6
Black
25% Glass Filled Nylon 6
40.0 mm
R 20,4695 - R 31,2193 Request the lead time here
M2.5
Black
25% Glass Filled Nylon 6
35.0 mm
R 10,7933 - R 17,5246 Request the lead time here
M2.5
Black
25% Glass Filled Nylon 6
8.0 mm
R 13,1144 - R 20,6581 50 In stock - Delivery conditions may apply, visit our FAQs
M2.5
Black
25% Glass Filled Nylon 6
18.0 mm
R 16,7702 - R 26,4175 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
32.0 mm
R 21,1223 - R 32,2058 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
60.0 mm
  • of 30
Female To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

10369791

Price Range
R 27,2589 - R 17,3215

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    40.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 40.0 mm

10369838

Price Range
R 36,0357 - R 25,1989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M5
  • Spacer Length
    40.0 mm
Female To Female Standoff Hexagonal 10.0 mm M6 12.0 mm

10369876

Price Range
R 20,6871 - R 17,3215

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M6
  • Spacer Length
    12.0 mm
Female To Female Standoff Hexagonal 10.0 mm M6 30.0 mm

10369906

Price Range
R 30,494 - R 27,3604

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M6
  • Spacer Length
    30.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2 6.0 mm

10369500

Price Range
R 13,4191 - R 10,7933

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Internal Thread Length
    3.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2
  • Spacer Length
    6.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2 12.0 mm

10369531

Price Range
R 23,5015 - R 14,9133

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2
  • Spacer Length
    12.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2 30.0 mm

10369579

Price Range
R 20,7016 - R 17,3215

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2
  • Spacer Length
    30.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 12.0 mm

10369623

Price Range
R 20,6581 - R 13,1144

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    12.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 25.0 mm

10369678

Price Range
R 26,3885 - R 16,7557

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    25.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

10369715

Price Range
R 17,5101 - R 10,7788

Stock Levels
120 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    12.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2 10.0 mm

10369524

Price Range
R 17,5246 - R 10,7933

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2
  • Spacer Length
    10.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2 25.0 mm

10369562

Price Range
R 20,7016 - R 17,3215

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2
  • Spacer Length
    25.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 23.0 mm

10369722

Price Range
R 23,9512 - R 15,2034

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    23.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 45.0 mm

10369760

Price Range
R 30,9002 - R 20,2664

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    45.0 mm
Female To Female Standoff Hexagonal 10.0 mm M6 40.0 mm

10369913

Price Range
R 37,0077 - R 25,8807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M6
  • Spacer Length
    40.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 35.0 mm

10369692

Price Range
R 31,2193 - R 20,4695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    35.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 8.0 mm

10369609

Price Range
R 17,5246 - R 10,7933

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    4.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    8.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 18.0 mm

10369654

Price Range
R 20,6581 - R 13,1144

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Internal Thread Length
    9.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 32.0 mm

10369746

Price Range
R 26,4175 - R 16,7702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    32.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 60.0 mm

10369784

Price Range
R 32,2058 - R 21,1223

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    60.0 mm