Menu Search

Threaded Protection Plugs PCR

In production

Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage and shipment, ensuring they remain in good condition and ready for use when needed. They keep contaminants like dirt, dust, debris and moisture out of the hole.

Conceals the initial thread of standard female threads. They are suitable for various applications including those in the hydraulic and general engineering industries. They cover a wide range of thread sizes that meet Metric, Gas and UNF standards.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTFUPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size D H h Thread Standard View
R 1,4763 - R 2,2964 Request the lead time here
M16 x 1.5
17.2 mm
Metric
R 1,7092 - R 2,6587 Request the lead time here
M20 x 2.5
18.2 mm
Metric
R 2,7234 - R 4,2364 Request the lead time here
3/4" x 14
32.3 mm
17.0 mm
11.0 mm
GAS
R 8,9517 - R 13,9249 Request the lead time here
2" x 11
17.5 mm
GAS
R 1,3316 - R 2,0715 Request the lead time here
M10 x 1.5
14.6 mm
Metric
R 1,5401 - R 2,3958 Request the lead time here
1/4" x 19
18.8 mm
12.8 mm
6.5 mm
GAS
R 1,6566 - R 2,5769 Request the lead time here
3/8" x 19
22.9 mm
12.0 mm
5.5 mm
GAS
R 2,9789 - R 4,6338 Request the lead time here
1.5/16" x 12
16.3 mm
UNF
R 1,5495 - R 2,4104 Request the lead time here
M18 x 2.5
18.3 mm
Metric
R 2,1064 - R 3,2767 Request the lead time here
1/2" x 14
28.0 mm
17.3 mm
10.3 mm
GAS
R 2,9789 - R 4,6338 Request the lead time here
1" x 11
39.8 mm
16.9 mm
10.8 mm
GAS
R 2,7234 - R 4,2364 Request the lead time here
M26 x 1.5
18.7 mm
Metric
R 1,2603 - R 1,9604 Request the lead time here
7/16" x 20
15.4 mm
UNF
R 5,6817 - R 8,8382 Request the lead time here
1,1/2" x 11
55.2 mm
16.9 mm
10.8 mm
GAS
R 5,5323 - R 8,6059 Request the lead time here
1,1/4" x 11
49.9 mm
20.9 mm
15.0 mm
GAS
R 1,9862 - R 3,0897 Request the lead time here
13/16" x 16
18.1 mm
UNF
R 2,7375 - R 4,2584 Request the lead time here
1.1/16" x 12
18.4 mm
UNF
R 2,6098 - R 4,0597 Request the lead time here
M20 x 1.5
26.3 mm
18.2 mm
14.0 mm
Metric
R 1,8414 - R 2,8644 Request the lead time here
9/16" x 18
22.6 mm
15.4 mm
10.7 mm
UNF
R 1,6265 - R 2,5302 Request the lead time here
M20 x 2
18.2 mm
Metric
  • of 2
Threaded Plug M16 x 1.5 LDPE - PCR Green

20751067

Price Range
R 2,2964 - R 1,4763

Stock Levels
Request the lead time here
Attributes
  • H
    17.2 mm
  • Thread Size
    M16 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug M20 x 2.5 LDPE - PCR Green

20751104

Price Range
R 2,6587 - R 1,7092

Stock Levels
Request the lead time here
Attributes
  • H
    18.2 mm
  • Thread Size
    M20 x 2.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 3/4" x 14 GAS LDPE - PCR Green

20750978

Price Range
R 4,2364 - R 2,7234

Stock Levels
Request the lead time here
Attributes
  • H
    17.0 mm
  • D
    32.3 mm
  • h
    11.0 mm
  • Thread Size
    3/4" x 14
  • Thread Standard
    GAS
Threaded Plug 2" x 11 GAS LDPE - PCR Green

20751012

Price Range
R 13,9249 - R 8,9517

Stock Levels
Request the lead time here
Attributes
  • H
    17.5 mm
  • Thread Size
    2" x 11
  • Thread Standard
    GAS
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug M10 x 1.5 LDPE - PCR Green

20751036

Price Range
R 2,0715 - R 1,3316

Stock Levels
Request the lead time here
Attributes
  • H
    14.6 mm
  • Thread Size
    M10 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 1/4" x 19 GAS LDPE - PCR Green

20750947

Price Range
R 2,3958 - R 1,5401

Stock Levels
Request the lead time here
Attributes
  • H
    12.8 mm
  • D
    18.8 mm
  • h
    6.5 mm
  • Thread Size
    1/4" x 19
  • Thread Standard
    GAS
Threaded Plug 3/8" x 19 GAS LDPE - PCR Green

20750954

Price Range
R 2,5769 - R 1,6566

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    22.9 mm
  • h
    5.5 mm
  • Thread Size
    3/8" x 19
  • Thread Standard
    GAS
Threaded Plug 1.5/16" x 12 UNF LDPE - PCR Green

20751173

Price Range
R 4,6338 - R 2,9789

Stock Levels
Request the lead time here
Attributes
  • H
    16.3 mm
  • Thread Size
    1.5/16" x 12
  • Thread Standard
    UNF
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug M18 x 2.5 LDPE - PCR Green

20751074

Price Range
R 2,4104 - R 1,5495

Stock Levels
Request the lead time here
Attributes
  • H
    18.3 mm
  • Thread Size
    M18 x 2.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 1/2" x 14 GAS LDPE - PCR Green

20750961

Price Range
R 3,2767 - R 2,1064

Stock Levels
Request the lead time here
Attributes
  • H
    17.3 mm
  • D
    28.0 mm
  • h
    10.3 mm
  • Thread Size
    1/2" x 14
  • Thread Standard
    GAS
Threaded Plug 1" x 11 GAS LDPE - PCR Green

20750985

Price Range
R 4,6338 - R 2,9789

Stock Levels
Request the lead time here
Attributes
  • H
    16.9 mm
  • D
    39.8 mm
  • h
    10.8 mm
  • Thread Size
    1" x 11
  • Thread Standard
    GAS
Threaded Plug M26 x 1.5 LDPE - PCR Green

20751111

Price Range
R 4,2364 - R 2,7234

Stock Levels
Request the lead time here
Attributes
  • H
    18.7 mm
  • Thread Size
    M26 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 7/16" x 20 UNF LDPE - PCR Green

20751128

Price Range
R 1,9604 - R 1,2603

Stock Levels
Request the lead time here
Attributes
  • H
    15.4 mm
  • Thread Size
    7/16" x 20
  • Thread Standard
    UNF
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 1,1/2" x 11 GAS LDPE - PCR Green

20751005

Price Range
R 8,8382 - R 5,6817

Stock Levels
Request the lead time here
Attributes
  • H
    16.9 mm
  • D
    55.2 mm
  • h
    10.8 mm
  • Thread Size
    1,1/2" x 11
  • Thread Standard
    GAS
Threaded Plug 1,1/4" x 11 GAS LDPE - PCR Green

20750992

Price Range
R 8,6059 - R 5,5323

Stock Levels
Request the lead time here
Attributes
  • H
    20.9 mm
  • D
    49.9 mm
  • h
    15.0 mm
  • Thread Size
    1,1/4" x 11
  • Thread Standard
    GAS
Threaded Plug 13/16" x 16 UNF LDPE - PCR Green

20751159

Price Range
R 3,0897 - R 1,9862

Stock Levels
Request the lead time here
Attributes
  • H
    18.1 mm
  • Thread Size
    13/16" x 16
  • Thread Standard
    UNF
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 1.1/16" x 12 UNF LDPE - PCR Green

20751166

Price Range
R 4,2584 - R 2,7375

Stock Levels
Request the lead time here
Attributes
  • H
    18.4 mm
  • Thread Size
    1.1/16" x 12
  • Thread Standard
    UNF
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug M20 x 1.5 LDPE - PCR Green

20751081

Price Range
R 4,0597 - R 2,6098

Stock Levels
Request the lead time here
Attributes
  • H
    18.2 mm
  • D
    26.3 mm
  • h
    14.0 mm
  • Thread Size
    M20 x 1.5
  • Thread Standard
    Metric
Threaded Plug 9/16" x 18 UNF LDPE - PCR Green

20751142

Price Range
R 2,8644 - R 1,8414

Stock Levels
Request the lead time here
Attributes
  • H
    15.4 mm
  • D
    22.6 mm
  • h
    10.7 mm
  • Thread Size
    9/16" x 18
  • Thread Standard
    UNF
Threaded Plug M20 x 2 LDPE - PCR Green

20751098

Price Range
R 2,5302 - R 1,6265

Stock Levels
Request the lead time here
Attributes
  • H
    18.2 mm
  • Thread Size
    M20 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR