20750954
20750954
| Quantity | Unit price |
|---|---|
| 500 - 4999 | R 2,5769 |
| 5000 - 24999 | R 1,8406 |
| 25000 + | R 1,6566 |
| H | 12.0 mm |
|---|---|
| H | 0.472 in |
| D | 22.9 mm |
| D | 0.902 in |
| h | 5.5 mm |
| h | 0.217 in |
| Thread Size | 3/8" x 19 |
| Thread Standard | GAS |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue