Menu Search

Threaded Protection Plugs PCR

In production

Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage and shipment, ensuring they remain in good condition and ready for use when needed. They keep contaminants like dirt, dust, debris and moisture out of the hole.

Conceals the initial thread of standard female threads. They are suitable for various applications including those in the hydraulic and general engineering industries. They cover a wide range of thread sizes that meet Metric, Gas and UNF standards.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTFUPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size D H h Thread Standard View
R 1,1632 - R 1,8095 Request the lead time here
1/8" x 28
10.5 mm
GAS
R 1,7219 - R 2,6785 Request the lead time here
M10 x 1
14.6 mm
Metric
R 1,861 - R 2,8949 Request the lead time here
M14 x 1.5
17.2 mm
Metric
R 1,1977 - R 1,8631 Request the lead time here
1/2" x 20
18.5 mm
15.3 mm
10.5 mm
UNF
R 1,4311 - R 2,2261 Request the lead time here
M14 x 2
17.2 mm
Metric
R 1,659 - R 2,5808 Request the lead time here
M20 x 2
18.2 mm
Metric
R 1,5058 - R 2,3423 Request the lead time here
M16 x 1.5
17.2 mm
Metric
R 2,7779 - R 4,3212 Request the lead time here
3/4" x 14
32.3 mm
17.0 mm
11.0 mm
GAS
R 9,1307 - R 14,2034 Request the lead time here
2" x 11
17.5 mm
GAS
R 2,662 - R 4,1409 Request the lead time here
M20 x 1.5
26.3 mm
18.2 mm
14.0 mm
Metric
R 1,7433 - R 2,7119 Request the lead time here
M20 x 2.5
18.2 mm
Metric
R 1,3583 - R 2,1129 Request the lead time here
M10 x 1.5
14.6 mm
Metric
R 1,5805 - R 2,4586 Request the lead time here
M18 x 2.5
18.3 mm
Metric
R 2,1485 - R 3,3422 Request the lead time here
1/2" x 14
28.0 mm
17.3 mm
10.3 mm
GAS
R 1,5709 - R 2,4437 Request the lead time here
1/4" x 19
18.8 mm
12.8 mm
6.5 mm
GAS
R 1,6897 - R 2,6284 Request the lead time here
3/8" x 19
22.9 mm
12.0 mm
5.5 mm
GAS
R 1,2855 - R 1,9996 Request the lead time here
7/16" x 20
15.4 mm
UNF
R 5,7953 - R 9,0149 Request the lead time here
1,1/2" x 11
55.2 mm
16.9 mm
10.8 mm
GAS
R 5,643 - R 8,778 Request the lead time here
1,1/4" x 11
49.9 mm
20.9 mm
15.0 mm
GAS
R 2,0259 - R 3,1515 Request the lead time here
13/16" x 16
18.1 mm
UNF
  • of 2
Threaded Plug 1/8" x 28 GAS LDPE - PCR Green

20750930

Price Range
R 1,8095 - R 1,1632

Stock Levels
Request the lead time here
Attributes
  • H
    10.5 mm
  • Thread Size
    1/8" x 28
  • Thread Standard
    GAS
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug M10 x 1 LDPE - PCR Green

20751029

Price Range
R 2,6785 - R 1,7219

Stock Levels
Request the lead time here
Attributes
  • H
    14.6 mm
  • Thread Size
    M10 x 1
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug M14 x 1.5 LDPE - PCR Green

20751043

Price Range
R 2,8949 - R 1,861

Stock Levels
Request the lead time here
Attributes
  • H
    17.2 mm
  • Thread Size
    M14 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 1/2" x 20 UNF LDPE - PCR Green

20751135

Price Range
R 1,8631 - R 1,1977

Stock Levels
Request the lead time here
Attributes
  • H
    15.3 mm
  • D
    18.5 mm
  • h
    10.5 mm
  • Thread Size
    1/2" x 20
  • Thread Standard
    UNF
Threaded Plug M14 x 2 LDPE - PCR Green

20751050

Price Range
R 2,2261 - R 1,4311

Stock Levels
Request the lead time here
Attributes
  • H
    17.2 mm
  • Thread Size
    M14 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug M20 x 2 LDPE - PCR Green

20751098

Price Range
R 2,5808 - R 1,659

Stock Levels
Request the lead time here
Attributes
  • H
    18.2 mm
  • Thread Size
    M20 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug M16 x 1.5 LDPE - PCR Green

20751067

Price Range
R 2,3423 - R 1,5058

Stock Levels
Request the lead time here
Attributes
  • H
    17.2 mm
  • Thread Size
    M16 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 3/4" x 14 GAS LDPE - PCR Green

20750978

Price Range
R 4,3212 - R 2,7779

Stock Levels
Request the lead time here
Attributes
  • H
    17.0 mm
  • D
    32.3 mm
  • h
    11.0 mm
  • Thread Size
    3/4" x 14
  • Thread Standard
    GAS
Threaded Plug 2" x 11 GAS LDPE - PCR Green

20751012

Price Range
R 14,2034 - R 9,1307

Stock Levels
Request the lead time here
Attributes
  • H
    17.5 mm
  • Thread Size
    2" x 11
  • Thread Standard
    GAS
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug M20 x 1.5 LDPE - PCR Green

20751081

Price Range
R 4,1409 - R 2,662

Stock Levels
Request the lead time here
Attributes
  • H
    18.2 mm
  • D
    26.3 mm
  • h
    14.0 mm
  • Thread Size
    M20 x 1.5
  • Thread Standard
    Metric
Threaded Plug M20 x 2.5 LDPE - PCR Green

20751104

Price Range
R 2,7119 - R 1,7433

Stock Levels
Request the lead time here
Attributes
  • H
    18.2 mm
  • Thread Size
    M20 x 2.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug M10 x 1.5 LDPE - PCR Green

20751036

Price Range
R 2,1129 - R 1,3583

Stock Levels
Request the lead time here
Attributes
  • H
    14.6 mm
  • Thread Size
    M10 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug M18 x 2.5 LDPE - PCR Green

20751074

Price Range
R 2,4586 - R 1,5805

Stock Levels
Request the lead time here
Attributes
  • H
    18.3 mm
  • Thread Size
    M18 x 2.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 1/2" x 14 GAS LDPE - PCR Green

20750961

Price Range
R 3,3422 - R 2,1485

Stock Levels
Request the lead time here
Attributes
  • H
    17.3 mm
  • D
    28.0 mm
  • h
    10.3 mm
  • Thread Size
    1/2" x 14
  • Thread Standard
    GAS
Threaded Plug 1/4" x 19 GAS LDPE - PCR Green

20750947

Price Range
R 2,4437 - R 1,5709

Stock Levels
Request the lead time here
Attributes
  • H
    12.8 mm
  • D
    18.8 mm
  • h
    6.5 mm
  • Thread Size
    1/4" x 19
  • Thread Standard
    GAS
Threaded Plug 3/8" x 19 GAS LDPE - PCR Green

20750954

Price Range
R 2,6284 - R 1,6897

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    22.9 mm
  • h
    5.5 mm
  • Thread Size
    3/8" x 19
  • Thread Standard
    GAS
Threaded Plug 7/16" x 20 UNF LDPE - PCR Green

20751128

Price Range
R 1,9996 - R 1,2855

Stock Levels
Request the lead time here
Attributes
  • H
    15.4 mm
  • Thread Size
    7/16" x 20
  • Thread Standard
    UNF
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 1,1/2" x 11 GAS LDPE - PCR Green

20751005

Price Range
R 9,0149 - R 5,7953

Stock Levels
Request the lead time here
Attributes
  • H
    16.9 mm
  • D
    55.2 mm
  • h
    10.8 mm
  • Thread Size
    1,1/2" x 11
  • Thread Standard
    GAS
Threaded Plug 1,1/4" x 11 GAS LDPE - PCR Green

20750992

Price Range
R 8,778 - R 5,643

Stock Levels
Request the lead time here
Attributes
  • H
    20.9 mm
  • D
    49.9 mm
  • h
    15.0 mm
  • Thread Size
    1,1/4" x 11
  • Thread Standard
    GAS
Threaded Plug 13/16" x 16 UNF LDPE - PCR Green

20751159

Price Range
R 3,1515 - R 2,0259

Stock Levels
Request the lead time here
Attributes
  • H
    18.1 mm
  • Thread Size
    13/16" x 16
  • Thread Standard
    UNF
  • Colour
    Green
  • Material
    LDPE - PCR