Menu Search

Threaded Protection Caps PCR

In production

Threaded Protection Caps protect threads and fittings from damage during production, storage and shipment, ensuring they remain in good condition and ready for use when needed. They keep contaminants like dirt, dust, debris and moisture out of the hole.

They feature a knurled head design that makes them easy to install and remove by hand. Simply twist them on to a pipe or tube. Used in various applications including hydraulic and pneumatic systems, automotive and industrial settings. Available in a wide range of thread sizes that conform to Metric, BSP/Gas and UNF standards.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size H D Thread Standard View
R 0,7667 - R 1,1926 Request the lead time here
3/8 x 19
11.3
18.7
BSP;GAS
R 3,4334 - R 3,8149 Request the lead time here
2 x 11
21.0
61.9
GAS
R 1,7197 - R 2,6751 Request the lead time here
1.1/16" x 12
19.0
29.4
UNF/JIC
R 2,2135 - R 3,4432 Request the lead time here
1.7/16" x 12
21.7
38.9
UNF/JIC
R 2,2135 - R 3,4432 Request the lead time here
1 x 11
19.0
36.0
GAS
R 0,8204 - R 1,2762 Request the lead time here
7/16" x 20
12.9
13.3
UNF/JIC
R 1,2373 - R 1,9248 Request the lead time here
7/8" x 14
20.2
24.9
UNF/JIC
R 0,6348 - R 0,9875 Request the lead time here
1/8 x 28
12.0
11.8
BSP;GAS
R 0,6739 - R 1,0483 Request the lead time here
M8 x 1
10.0
9.9
Metric
R 3,1338 - R 4,8748 Request the lead time here
1.1/2 x 11
20.5
50.3
GAS
R 0,5115 - R 0,7957 Request the lead time here
M12 x 1.5
12.0
14.0
Metric
R 1,3331 - R 2,0738 Request the lead time here
M22 x 1.5
13.8
24.3
Metric
R 2,1795 - R 2,4216 Request the lead time here
M45 x 2
21.8
47.8
Metric
R 0,6348 - R 0,9875 Request the lead time here
M11 x 1
12.0
14.0
Metric
R 0,5115 - R 0,7957 Request the lead time here
M12 x 1
12.0
13.8
Metric
R 1,2531 - R 1,9493 Request the lead time here
M26 x 1.5
14.0
28.3
Metric
R 2,4295 - R 2,6994 Request the lead time here
M42 x 2
16.0
44.5
Metric
R 0,8668 - R 1,3483 Request the lead time here
9/16" x 18
13.5
16.5
UNF/JIC
R 0,6348 - R 0,9875 Request the lead time here
M10 x 1
10.0
11.9
Metric
R 0,7483 - R 1,1641 Request the lead time here
M14 x 1.5
12.0
15.9
Metric
  • of 2
Threaded Cap 3/8 x 19 BSPGAS LDPE - PCR Green

20751371

Price Range
R 1,1926 - R 0,7667

Stock Levels
Request the lead time here
Attributes
  • H
    11.3 mm
  • Thread Size
    3/8 x 19
  • Thread Standard
    BSP;GAS
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 2 x 11 BSPGAS LDPE - PCR Green

20751432

Price Range
R 3,8149 - R 3,4334

Stock Levels
Request the lead time here
Attributes
  • H
    21.0 mm
  • D
    61.9 mm
  • Thread Size
    2 x 11
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Threaded Cap 1.1/16" x 12 UNF/JIC LDPE - PCR Green

20751708

Price Range
R 2,6751 - R 1,7197

Stock Levels
Request the lead time here
Attributes
  • H
    19.0 mm
  • Thread Size
    1.1/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1.7/16" x 12 UNF/JIC LDPE - PCR Green

20751739

Price Range
R 3,4432 - R 2,2135

Stock Levels
Request the lead time here
Attributes
  • H
    21.7 mm
  • Thread Size
    1.7/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1 x 11 BSPGAS LDPE - PCR Green

20751401

Price Range
R 3,4432 - R 2,2135

Stock Levels
Request the lead time here
Attributes
  • H
    19.0 mm
  • D
    36.0 mm
  • Thread Size
    1 x 11
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Threaded Cap 7/16" x 20 UNF/JIC LDPE - PCR Green

20751630

Price Range
R 1,2762 - R 0,8204

Stock Levels
Request the lead time here
Attributes
  • H
    12.9 mm
  • Thread Size
    7/16" x 20
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 7/8" x 14 UNF/JIC LDPE - PCR Green

20751685

Price Range
R 1,9248 - R 1,2373

Stock Levels
Request the lead time here
Attributes
  • H
    20.2 mm
  • Thread Size
    7/8" x 14
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1/8 x 28 BSPGAS LDPE - PCR Green

20751357

Price Range
R 0,9875 - R 0,6348

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • Thread Size
    1/8 x 28
  • Thread Standard
    BSP;GAS
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M8 x 1 LDPE - PCR Green

20751449

Price Range
R 1,0483 - R 0,6739

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • Thread Size
    M8 x 1
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1.1/2 x 11 BSPGAS LDPE - PCR Green

20751425

Price Range
R 4,8748 - R 3,1338

Stock Levels
Request the lead time here
Attributes
  • H
    20.5 mm
  • D
    50.3 mm
  • Thread Size
    1.1/2 x 11
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Threaded Cap M12 x 1.5 LDPE - PCR Green

20751487

Price Range
R 0,7957 - R 0,5115

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    14.0 mm
  • Thread Size
    M12 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M22 x 1.5 LDPE - PCR Green

20751531

Price Range
R 2,0738 - R 1,3331

Stock Levels
Request the lead time here
Attributes
  • H
    13.8 mm
  • Thread Size
    M22 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M45 x 2 LDPE - PCR Green

20751609

Price Range
R 2,4216 - R 2,1795

Stock Levels
Request the lead time here
Attributes
  • H
    21.8 mm
  • Thread Size
    M45 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M11 x 1 LDPE - PCR Green

20751463

Price Range
R 0,9875 - R 0,6348

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • Thread Size
    M11 x 1
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M12 x 1 LDPE - PCR Green

20751470

Price Range
R 0,7957 - R 0,5115

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • Thread Size
    M12 x 1
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M26 x 1.5 LDPE - PCR Green

20751555

Price Range
R 1,9493 - R 1,2531

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • Thread Size
    M26 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M42 x 2 LDPE - PCR Green

20751593

Price Range
R 2,6994 - R 2,4295

Stock Levels
Request the lead time here
Attributes
  • H
    16.0 mm
  • Thread Size
    M42 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 9/16" x 18 UNF/JIC LDPE - PCR Green

20751654

Price Range
R 1,3483 - R 0,8668

Stock Levels
Request the lead time here
Attributes
  • H
    13.5 mm
  • D
    16.5 mm
  • Thread Size
    9/16" x 18
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap M10 x 1 LDPE - PCR Green

20751456

Price Range
R 0,9875 - R 0,6348

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • D
    11.9 mm
  • Thread Size
    M10 x 1
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M14 x 1.5 LDPE - PCR Green

20751494

Price Range
R 1,1641 - R 0,7483

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    15.9 mm
  • Thread Size
    M14 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green