Menu Search

Threaded Inserts - Metric

In production

Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads, guaranteeing a stable connection. They have an inner thread that allows a bolt or screw to be inserted and firmly attached.

It is simple to install and remove, and it can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material. Once in position, the insert offers a secure fastening that will not move.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.

  • Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads.
  • It can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material.
  • Once in position, the insert offers a secure fastening that will not move.
Material: Carbon Steel, 303 Stainless Steel Series Code: SRTR1535, SRTR1530, SRTR1520, SRTR1525, SR22002, SRTR1510

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Int. thread type d1 Inst. tap drill size l1 Insert Type Int. d1 tol. 6H Material E x t. thread type d2 View
R 168,4809 - R 280,9336 Request the lead time here
Fine
16.8
18.0
Heavy Duty
M12 x 1.25
303 Stainless Steel
Fine
R 554,3439 - R 923,9725 Request the lead time here
Coarse
28.0
30.0
Heavy Duty
M20 x 2.50
303 Stainless Steel
Non-Std
R 131,8547 - R 219,7578 Request the lead time here
Coarse
20.5
22.0
Heavy Duty
M16 x 2.00
Carbon Steel
Fine
R 196,1981 - R 326,8649 Request the lead time here
Fine
22.5
24.0
Heavy Duty
M18 x 1.50
Carbon Steel
Fine
R 245,4952 - R 409,2246 Request the lead time here
Fine
20.5
22.0
Heavy Duty
M16 x 1.50
303 Stainless Steel
Fine
R 306,077 - R 510,1944 Request the lead time here
Coarse
28.0
30.0
Heavy Duty
M20 x 2.50
Carbon Steel
Non-Std
R 196,1981 - R 326,8649 Request the lead time here
Fine
28.0
30.0
Heavy Duty
M20 x 1.50
Carbon Steel
Non-Std
R 266,877 - R 444,663 Request the lead time here
Coarse
37/64"
0.5
Heavy Duty
M10 x 1.50
303 Stainless Steel
UNC
R 941,1967 - R 1 568,7932 Request the lead time here
Coarse
31.0
33.0
Heavy Duty
M24 x 3.00
303 Stainless Steel
Non-Std
R 123,5395 - R 205,8992 Request the lead time here
Coarse
6.9
8.0
Heavy Duty
M4 x 0.70
303 Stainless Steel
Coarse
R 941,1967 - R 1 568,7932 Request the lead time here
Fine
31.0
33.0
Heavy Duty
M24 x 2.00
303 Stainless Steel
Non-Std
R 94,6344 - R 157,5921 Request the lead time here
Coarse
6.9
8.0
Heavy Duty
M 4 x 0.70
Carbon Steel
Coarse
R 223,3214 - R 372,2023 Request the lead time here
Coarse
18.8
20.0
Heavy Duty
M14 x 2.00
303 Stainless Steel
Fine
R 989,3059 - R 1 648,7771 Request the lead time here
Fine
22.5
24.0
Heavy Duty
M18 x 1.50
303 Stainless Steel
Fine
R 131,8547 - R 219,7578 Request the lead time here
Fine
20.5
22.0
Heavy Duty
M16 x 1.50
Carbon Steel
Fine
R 114,8284 - R 191,2486 Request the lead time here
Coarse
8.8
10.0
Heavy Duty
M5 x 0.80
303 Stainless Steel
Fine
R 94,6344 - R 157,5921 Request the lead time here
Coarse
10.8
12.0
Heavy Duty
M6 x 1.00
303 Stainless Steel
Fine
R 124,5294 - R 207,483 Request the lead time here
Coarse
18.8
20.0
Heavy Duty
M14 x 2.00
Carbon Steel
Fine
R 59,196 - R 98,594 Request the lead time here
Coarse
10.8
12.0
Heavy Duty
M 6 x 1.00
Carbon Steel
Fine
R 59,592 - R 99,3859 Request the lead time here
Fine
12.8
14.0
Heavy Duty
M 8 x 1.00
Carbon Steel
Fine
  • of 4
Threaded Insert 18.0 M12 x 1.25 Heavy Duty 303 Stainless Steel

20217655

Price Range
R 280,9336 - R 168,4809

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M12 x 1.25
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Fine
  • l1
    18.0
Threaded Insert 30.0 M20 x 2.50 Heavy Duty 303 Stainless Steel

20217716

Price Range
R 923,9725 - R 554,3439

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M20 x 2.50
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Non-Std
  • l1
    30.0
Threaded Insert 22.0 M16 x 2.00 Heavy Duty Carbon Steel

20217495

Price Range
R 219,7578 - R 131,8547

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M16 x 2.00
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    22.0
Threaded Insert 24.0 M18 x 1.50 Heavy Duty Carbon Steel

20217556

Price Range
R 326,8649 - R 196,1981

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M18 x 1.50
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Fine
  • l1
    24.0
Threaded Insert 22.0 M16 x 1.50 Heavy Duty 303 Stainless Steel

20217693

Price Range
R 409,2246 - R 245,4952

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M16 x 1.50
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Fine
  • l1
    22.0
Threaded Insert 30.0 M20 x 2.50 Heavy Duty Carbon Steel

20217501

Price Range
R 510,1944 - R 306,077

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M20 x 2.50
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Non-Std
  • l1
    30.0
Threaded Insert 30.0 M20 x 1.50 Heavy Duty Carbon Steel

20217563

Price Range
R 326,8649 - R 196,1981

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M20 x 1.50
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Non-Std
  • l1
    30.0
Threaded Insert 0.5 M10 x 1.50 Heavy Duty 303 Stainless Steel

20218027

Price Range
R 444,663 - R 266,877

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M10 x 1.50
  • Int. thread type d1
    Coarse
  • E x t d2 tol 2A
    5/8"-11
  • E x t. thread type d2
    UNC
Threaded Insert 33.0 M24 x 3.00 Heavy Duty 303 Stainless Steel

20217747

Price Range
R 1 568,7932 - R 941,1967

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M24 x 3.00
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Non-Std
  • l1
    33.0
Threaded Insert 8.0 M4 x 0.70 Heavy Duty 303 Stainless Steel

20217587

Price Range
R 205,8992 - R 123,5395

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M4 x 0.70
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Coarse
  • l1
    8.0
Threaded Insert 33.0 M24 x 2.00 Heavy Duty 303 Stainless Steel

20217754

Price Range
R 1 568,7932 - R 941,1967

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M24 x 2.00
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Non-Std
  • l1
    33.0
Threaded Insert 8.0 M 4 x 0.70 Heavy Duty Carbon Steel

20217433

Price Range
R 157,5921 - R 94,6344

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M 4 x 0.70
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Coarse
  • l1
    8.0
Threaded Insert 20.0 M14 x 2.00 Heavy Duty 303 Stainless Steel

20217662

Price Range
R 372,2023 - R 223,3214

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M14 x 2.00
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    20.0
Threaded Insert 24.0 M18 x 1.50 Heavy Duty 303 Stainless Steel

20217709

Price Range
R 1 648,7771 - R 989,3059

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M18 x 1.50
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Fine
  • l1
    24.0
Threaded Insert 22.0 M16 x 1.50 Heavy Duty Carbon Steel

20217549

Price Range
R 219,7578 - R 131,8547

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M16 x 1.50
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Fine
  • l1
    22.0
Threaded Insert 10.0 M5 x 0.80 Heavy Duty 303 Stainless Steel

20217594

Price Range
R 191,2486 - R 114,8284

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M5 x 0.80
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    10.0
Threaded Insert 12.0 M6 x 1.00 Heavy Duty 303 Stainless Steel

20217600

Price Range
R 157,5921 - R 94,6344

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M6 x 1.00
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    12.0
Threaded Insert 20.0 M14 x 2.00 Heavy Duty Carbon Steel

20217488

Price Range
R 207,483 - R 124,5294

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M14 x 2.00
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    20.0
Threaded Insert 12.0 M 6 x 1.00 Heavy Duty Carbon Steel

20217440

Price Range
R 98,594 - R 59,196

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M 6 x 1.00
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    12.0
Threaded Insert 14.0 M 8 x 1.00 Heavy Duty Carbon Steel

20217518

Price Range
R 99,3859 - R 59,592

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M 8 x 1.00
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Fine
  • l1
    14.0