Menu Search

Telescopic Universal Joints

In production

These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.

They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.

It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • It transfers torque and modifies length while accommodating minor angular misalignments between the input and output shafts.
  • It has a maximum bending angle of 45 per joint.
  • Used in industrial machinery, and conveyor systems.
Material: Steel Series Code: SRR3680

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
62 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol. H7 l3 stroke l1 min l1 max l2 d3 d2 View
R 4 810,599 - R 6 013,1404 Request the lead time here
30.0
170.0
450.0
620.0
122.0
58.0
58.0
R 3 009,0633 - R 3 761,3291 Request the lead time here
18.0
110.0
290.0
400.0
74.0
37.0
36.0
R 3 415,9805 - R 4 269,9215 Request the lead time here
20.0
180.0
380.0
560.0
82.0
42.0
42.0
R 3 808,156 - R 4 760,3034 Request the lead time here
22.0
120.0
350.0
470.0
95.0
47.0
45.0
R 4 142,0146 - R 5 177,4099 Request the lead time here
25.0
170.0
420.0
590.0
108.0
52.0
50.0
R 4 666,4328 - R 5 832,9868 Request the lead time here
30.0
50.0
330.0
380.0
122.0
58.0
58.0
R 4 810,599 - R 6 013,1404 Request the lead time here
30.0
220.0
500.0
720.0
122.0
58.0
58.0
R 3 415,9805 - R 4 269,9215 Request the lead time here
20.0
120.0
320.0
440.0
82.0
42.0
42.0
R 3 808,156 - R 4 760,3034 Request the lead time here
22.0
240.0
470.0
710.0
95.0
47.0
45.0
R 4 666,4328 - R 5 832,9868 Request the lead time here
30.0
85.0
370.0
455.0
122.0
58.0
58.0
R 4 810,599 - R 6 013,1404 Request the lead time here
30.0
255.0
540.0
795.0
122.0
58.0
58.0
R 4 810,599 - R 6 013,1404 Request the lead time here
30.0
110.0
400.0
510.0
122.0
58.0
58.0
R 2 529,7377 - R 3 162,1179 Request the lead time here
12.0
80.0
220.0
300.0
56.0
26.0
25.0
R 2 529,7377 - R 3 162,1179 Request the lead time here
14.0
40.0
180.0
220.0
60.0
29.0
28.0
R 2 442,3708 - R 3 052,8551 Request the lead time here
10.0
100.0
230.0
330.0
48.0
22.0
22.0
R 2 631,196 - R 3 288,9408 Request the lead time here
14.0
150.0
300.0
450.0
60.0
29.0
28.0
R 2 631,196 - R 3 288,9408 Request the lead time here
14.0
80.0
220.0
300.0
60.0
29.0
28.0
R 2 733,5215 - R 3 416,8477 Request the lead time here
16.0
100.0
250.0
350.0
68.0
32.0
32.0
R 2 529,7377 - R 3 162,1179 Request the lead time here
12.0
105.0
250.0
355.0
56.0
26.0
25.0
R 2 922,1299 - R 3 652,7166 Request the lead time here
18.0
50.0
230.0
280.0
74.0
37.0
36.0
  • of 4
Telescopic Universal Joint 30.0 450.0 620.0 Steel

20214760

Price Range
R 6 013,1404 - R 4 810,599

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    450.0
  • l1 max
    620.0
Telescopic Universal Joint 18.0 290.0 400.0 Steel

20214586

Price Range
R 3 761,3291 - R 3 009,0633

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    290.0
  • l1 max
    400.0
Telescopic Universal Joint 20.0 380.0 560.0 Steel

20214630

Price Range
R 4 269,9215 - R 3 415,9805

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    380.0
  • l1 max
    560.0
Telescopic Universal Joint 22.0 350.0 470.0 Steel

20214685

Price Range
R 4 760,3034 - R 3 808,156

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    350.0
  • l1 max
    470.0
Telescopic Universal Joint 25.0 420.0 590.0 Steel

20214715

Price Range
R 5 177,4099 - R 4 142,0146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    420.0
  • l1 max
    590.0
Telescopic Universal Joint 30.0 330.0 380.0 Steel

20214722

Price Range
R 5 832,9868 - R 4 666,4328

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    330.0
  • l1 max
    380.0
Telescopic Universal Joint 30.0 500.0 720.0 Steel

20214777

Price Range
R 6 013,1404 - R 4 810,599

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    500.0
  • l1 max
    720.0
Telescopic Universal Joint 20.0 320.0 440.0 Steel

20214623

Price Range
R 4 269,9215 - R 3 415,9805

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    320.0
  • l1 max
    440.0
Telescopic Universal Joint 22.0 470.0 710.0 Steel

20214692

Price Range
R 4 760,3034 - R 3 808,156

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    470.0
  • l1 max
    710.0
Telescopic Universal Joint 30.0 370.0 455.0 Steel

20214746

Price Range
R 5 832,9868 - R 4 666,4328

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    370.0
  • l1 max
    455.0
Telescopic Universal Joint 30.0 540.0 795.0 Steel

20214784

Price Range
R 6 013,1404 - R 4 810,599

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    540.0
  • l1 max
    795.0
Telescopic Universal Joint 30.0 400.0 510.0 Steel

20214753

Price Range
R 6 013,1404 - R 4 810,599

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    400.0
  • l1 max
    510.0
Telescopic Universal Joint 12.0 220.0 300.0 Steel

20214425

Price Range
R 3 162,1179 - R 2 529,7377

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    220.0
  • l1 max
    300.0
Telescopic Universal Joint 14.0 180.0 220.0 Steel

20214456

Price Range
R 3 162,1179 - R 2 529,7377

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    180.0
  • l1 max
    220.0
Telescopic Universal Joint 10.0 230.0 330.0 Steel

20214418

Price Range
R 3 052,8551 - R 2 442,3708

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    230.0
  • l1 max
    330.0
Telescopic Universal Joint 14.0 300.0 450.0 Steel

20214500

Price Range
R 3 288,9408 - R 2 631,196

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    300.0
  • l1 max
    450.0
Telescopic Universal Joint 14.0 220.0 300.0 Steel

20214470

Price Range
R 3 288,9408 - R 2 631,196

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    220.0
  • l1 max
    300.0
Telescopic Universal Joint 16.0 250.0 350.0 Steel

20214531

Price Range
R 3 416,8477 - R 2 733,5215

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    250.0
  • l1 max
    350.0
Telescopic Universal Joint 12.0 250.0 355.0 Steel

20214432

Price Range
R 3 162,1179 - R 2 529,7377

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    250.0
  • l1 max
    355.0
Telescopic Universal Joint 18.0 230.0 280.0 Steel

20214555

Price Range
R 3 652,7166 - R 2 922,1299

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    230.0
  • l1 max
    280.0