Menu Search

Tapered Caps & Plugs - Heavy Duty

In stock

Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.

  • Protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping.
  • They have a heavy duty wall and a tapered sealing ring for maximum protection.
  • Used for applications in machinery, automotive, and industrial.
Material: LDPE Colour: White, Red Series Code: SR1003

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
22 results
Product SKUs information
Essentra Part Number Price range Availability d1 D d2 d3 d4 h Type View
R 2,1106 - R 5,0682 Request the lead time here
16.7 mm
23.4 mm
19.2 mm
13.7 mm
16.8 mm
16.5 mm
2
R 9,6788 - R 23,3537 Request the lead time here
30.6 mm
38.9 mm
34.4 mm
29.2 mm
30.6 mm
19.1 mm
3
R 8,5028 - R 20,4828 Request the lead time here
38.3 mm
46.2 mm
40.1 mm
34.2 mm
37.2 mm
19.1 mm
3
R 2,0503 - R 4,9026 Request the lead time here
11.1 mm
16.4 mm
12.7 mm
8.9 mm
10.7 mm
11.1 mm
2
R 1,7337 - R 4,1683 Request the lead time here
7.4 mm
13.5 mm
8.3 mm
5.5 mm
6.4 mm
9.5 mm
1
R 1,99 - R 4,7866 3780 In stock - Delivery conditions may apply, visit our FAQs
19.5 mm
26.5 mm
21.6 mm
15.5 mm
18.8 mm
15.9 mm
2
R 9,0154 - R 21,6974 Request the lead time here
35 mm
43 mm
36.6 mm
31.4 mm
34.1 mm
19.1 mm
3
R 14,6539 - R 35,2238 Request the lead time here
41 mm
48.4 mm
42.8 mm
37.5 mm
40.6 mm
19.1 mm
3
R 11,8648 - R 28,5434 Request the lead time here
47.4 mm
57.6 mm
48.8 mm
43.5 mm
46.2 mm
19.1 mm
3
R 12,9955 - R 31,2487 Request the lead time here
53.6 mm
63.5 mm
55.4 mm
51.1 mm
53.6 mm
19.1 mm
3
R 1,9749 - R 4,748 Request the lead time here
8.1 mm
14.3 mm
9.9 mm
5.4 mm
7.2 mm
11.1 mm
1
R 10,4477 - R 25,1756 Request the lead time here
27.8 mm
34.5 mm
29 mm
23.4 mm
26.6 mm
16.0 mm
3
R 7,9903 - R 19,2682 Request the lead time here
36.8 mm
44 mm
38.7 mm
34.1 mm
36.1 mm
19.1 mm
3
R 9,6185 - R 23,1329 Request the lead time here
42.7 mm
50.8 mm
44.5 mm
39.2 mm
41.7 mm
19.1 mm
3
R 12,3925 - R 29,8133 Request the lead time here
49 mm
59.7 mm
51 mm
46.1 mm
48.1 mm
19.1 mm
3
R 9,724 - R 23,4089 Request the lead time here
20.8 mm
28.4 mm
22.8 mm
18 mm
20.4 mm
16.2 mm
2
R 8,8194 - R 21,2557 Request the lead time here
43.9 mm
54 mm
46.1 mm
41.7 mm
43.7 mm
19.1 mm
3
R 8,4275 - R 20,262 Request the lead time here
50 mm
60.9 mm
51.7 mm
46 mm
49.5 mm
19.1 mm
3
R 9,0154 - R 21,6974 Request the lead time here
45.9 mm
56.8 mm
47.7 mm
42.4 mm
45 mm
19.1 mm
3
R 6,6469 - R 15,6243 Request the lead time here
51.8 mm
62.7 mm
54.1 mm
49.4 mm
51.9 mm
19.1 mm
3
  • of 2
Tapered Cap & Plug LDPE 16.71 mm 19.22 mm Red

10155318

Price Range
R 5,0682 - R 2,1106

Stock Levels
Request the lead time here
Attributes
  • D
    23.4 mm
  • d1
    16.7 mm
  • d2
    19.2 mm
  • d3
    13.7 mm
  • d4
    16.8 mm
Tapered Cap & Plug LDPE 30.63 mm 34.39 mm Red

10155349

Price Range
R 23,3537 - R 9,6788

Stock Levels
Request the lead time here
Attributes
  • D
    38.9 mm
  • d1
    30.6 mm
  • d2
    34.4 mm
  • d3
    29.2 mm
  • d4
    30.6 mm
Tapered Cap & Plug LDPE 38.25 mm 40.06 mm Red

10155387

Price Range
R 20,4828 - R 8,5028

Stock Levels
Request the lead time here
Attributes
  • D
    46.2 mm
  • d1
    38.3 mm
  • d2
    40.1 mm
  • d3
    34.2 mm
  • d4
    37.2 mm
Tapered Cap & Plug LDPE 11.09 mm 12.72 mm Red

10155301

Price Range
R 4,9026 - R 2,0503

Stock Levels
Request the lead time here
Attributes
  • D
    16.4 mm
  • d1
    11.1 mm
  • d2
    12.7 mm
  • d3
    8.9 mm
  • d4
    10.7 mm
Tapered Cap & Plug LDPE 7.42 mm 8.26 mm Red

10155288

Price Range
R 4,1683 - R 1,7337

Stock Levels
Request the lead time here
Attributes
  • D
    13.5 mm
  • d1
    7.4 mm
  • d2
    8.3 mm
  • d3
    5.5 mm
  • d4
    6.4 mm
Tapered Cap & Plug LDPE 19.45 mm 21.61 mm Red

10155325

Price Range
R 4,7866 - R 1,99

Stock Levels
3780 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    26.5 mm
  • d1
    19.5 mm
  • d2
    21.6 mm
  • d3
    15.5 mm
  • d4
    18.8 mm
Tapered Cap & Plug LDPE 34.95 mm 36.6 mm Red

10155363

Price Range
R 21,6974 - R 9,0154

Stock Levels
Request the lead time here
Attributes
  • D
    43 mm
  • d1
    35 mm
  • d2
    36.6 mm
  • d3
    31.4 mm
  • d4
    34.1 mm
Tapered Cap & Plug LDPE 40.97 mm 42.82 mm Red

10155400

Price Range
R 35,2238 - R 14,6539

Stock Levels
Request the lead time here
Attributes
  • D
    48.4 mm
  • d1
    41 mm
  • d2
    42.8 mm
  • d3
    37.5 mm
  • d4
    40.6 mm
Tapered Cap & Plug LDPE 47.37 mm 48.79 mm Red

10155448

Price Range
R 28,5434 - R 11,8648

Stock Levels
Request the lead time here
Attributes
  • D
    57.6 mm
  • d1
    47.4 mm
  • d2
    48.8 mm
  • d3
    43.5 mm
  • d4
    46.2 mm
Tapered Cap & Plug LDPE 53.59 mm 55.39 mm Red

10155486

Price Range
R 31,2487 - R 12,9955

Stock Levels
Request the lead time here
Attributes
  • D
    63.5 mm
  • d1
    53.6 mm
  • d2
    55.4 mm
  • d3
    51.1 mm
  • d4
    53.6 mm
Tapered Cap & Plug LDPE 8.12 mm 9.88 mm Red

10155295

Price Range
R 4,748 - R 1,9749

Stock Levels
Request the lead time here
Attributes
  • D
    14.3 mm
  • d1
    8.1 mm
  • d2
    9.9 mm
  • d3
    5.4 mm
  • d4
    7.2 mm
Tapered Cap & Plug LDPE 27.78 mm 28.95 mm Red

10155332

Price Range
R 25,1756 - R 10,4477

Stock Levels
Request the lead time here
Attributes
  • D
    34.5 mm
  • d1
    27.8 mm
  • d2
    29 mm
  • d3
    23.4 mm
  • d4
    26.6 mm
Tapered Cap & Plug LDPE 36.8 mm 38.65 mm Red

10155370

Price Range
R 19,2682 - R 7,9903

Stock Levels
Request the lead time here
Attributes
  • D
    44 mm
  • d1
    36.8 mm
  • d2
    38.7 mm
  • d3
    34.1 mm
  • d4
    36.1 mm
Tapered Cap & Plug LDPE 42.72 mm 44.52 mm Red

10155417

Price Range
R 23,1329 - R 9,6185

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • d1
    42.7 mm
  • d2
    44.5 mm
  • d3
    39.2 mm
  • d4
    41.7 mm
Tapered Cap & Plug LDPE 48.97 mm 50.97 mm Red

10155455

Price Range
R 29,8133 - R 12,3925

Stock Levels
Request the lead time here
Attributes
  • D
    59.7 mm
  • d1
    49 mm
  • d2
    51 mm
  • d3
    46.1 mm
  • d4
    48.1 mm
Tapered Cap & Plug LDPE 20.8 mm 22.8 mm White

10159835

Price Range
R 23,4089 - R 9,724

Stock Levels
Request the lead time here
Attributes
  • D
    28.4 mm
  • d1
    20.8 mm
  • d2
    22.8 mm
  • d3
    18 mm
  • d4
    20.4 mm
Tapered Cap & Plug LDPE 43.94 mm 46.1 mm Red

10155424

Price Range
R 21,2557 - R 8,8194

Stock Levels
Request the lead time here
Attributes
  • D
    54 mm
  • d1
    43.9 mm
  • d2
    46.1 mm
  • d3
    41.7 mm
  • d4
    43.7 mm
Tapered Cap & Plug LDPE 50.03 mm 51.73 mm Red

10155462

Price Range
R 20,262 - R 8,4275

Stock Levels
Request the lead time here
Attributes
  • D
    60.9 mm
  • d1
    50 mm
  • d2
    51.7 mm
  • d3
    46 mm
  • d4
    49.5 mm
Tapered Cap & Plug LDPE 45.92 mm 47.67 mm Red

10155431

Price Range
R 21,6974 - R 9,0154

Stock Levels
Request the lead time here
Attributes
  • D
    56.8 mm
  • d1
    45.9 mm
  • d2
    47.7 mm
  • d3
    42.4 mm
  • d4
    45 mm
Tapered Cap & Plug LDPE 51.82 mm 54.1 mm Red

10155479

Price Range
R 15,6243 - R 6,6469

Stock Levels
Request the lead time here
Attributes
  • D
    62.7 mm
  • d1
    51.8 mm
  • d2
    54.1 mm
  • d3
    49.4 mm
  • d4
    51.9 mm