Menu Search

Stud Protection Caps

In stock

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability d Colour h Compatible Thread Sizes (All) Full Material H Compatible Thread Type View
R 2,7064 - R 3,3675 2000 In stock - Delivery conditions may apply, visit our FAQs
20.3 mm
Natural
14.5 mm
13/16
Low Density Polyethylene
R 1,8453 - R 4,6121 Request the lead time here
12.5 mm
Natural
11.7 mm
1/2"
Low Density Polyethylene
R 4,8285 - R 6,7013 Request the lead time here
29.8 mm
Natural
19.3 mm
13/16"
Low Density Polyethylene
R 17,3305 - R 43,5307 Request the lead time here
63.3 mm
Natural
30.7 mm
2 1/2"
Low Density Polyethylene
R 2,4757 - R 6,1945 Request the lead time here
18.5 mm
Natural
15.9 mm
3/4"
Low Density Polyethylene
R 2,1221 - R 5,2991 Request the lead time here
14.0 mm
Natural
12.5 mm
9/16"
Low Density Polyethylene
R 1,6761 - R 4,2066 Request the lead time here
9.6 mm
Natural
21.3 mm
3/8"
Low Density Polyethylene
R 3,6906 - R 5,9129 Request the lead time here
25.0 mm
Natural
16.8 mm
1"
Low Density Polyethylene
R 3,1985 - R 7,9965 Request the lead time here
22.0 mm
Natural
21.1 mm
7/8"
Low Density Polyethylene
R 1,1902 - R 2,5735 Request the lead time here
6.0 mm
Natural
10.0 mm
Low Density Polyethylene
R 2,5373 - R 5,4737 Request the lead time here
14.0 mm
Natural
20.0 mm
Low Density Polyethylene
R 3,1677 - R 6,8139 1800 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
Natural
20.0 mm
Low Density Polyethylene
R 1,7684 - R 3,8124 Request the lead time here
7.9 mm
Red
19.1 mm
5/16"
Low Density Polyethylene
R 9,042 - R 19,4846 400 In stock - Delivery conditions may apply, visit our FAQs
38.1 mm
Red
44.5 mm
1 1/12"
Low Density Polyethylene
R 1,9222 - R 4,1785 Request the lead time here
11.9 mm
Red
22.2 mm
Low Density Polyethylene
R 8,0886 - R 11,7696 Request the lead time here
15.9 mm
Red
71.8 mm
5/8"
Low Density Polyethylene
R 2,0144 - R 4,3474 Request the lead time here
12.8 mm
Natural
20.2 mm
Low Density Polyethylene
R 1,4931 - R 3,4182 Request the lead time here
4.4 mm
Black
12.7 mm
Polyvinyl Chloride
R 1,999 - R 4,3024 Request the lead time here
6.4 mm
Black
41.3 mm
1/4"
Polyvinyl Chloride
R 12,1175 - R 17,8515 Request the lead time here
28.6 mm
Red
62.8 mm
1 1/8"
Low Density Polyethylene
  • of 3
Flanged Cap 20.3 mm 14.5 mm LDPE Natural

10153994

Price Range
R 3,3675 - R 2,7064

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    20.3 mm
  • h
    14.5 mm
  • D
    26.9 mm
  • Compatible Thread Sizes (All)
    13/16
  • Type
    1
Flanged Cap 12.5 mm 11.7 mm LDPE Natural

10153987

Price Range
R 4,6121 - R 1,8453

Stock Levels
Request the lead time here
Attributes
  • d
    12.5 mm
  • h
    11.7 mm
  • D
    18.2 mm
  • Compatible Thread Sizes (All)
    1/2"
  • Type
    1
Flanged Cap 29.8 mm 19.3 mm LDPE Natural

10153970

Price Range
R 6,7013 - R 4,8285

Stock Levels
Request the lead time here
Attributes
  • d
    29.8 mm
  • h
    19.3 mm
  • D
    36.3 mm
  • Compatible Thread Sizes (All)
    13/16"
  • Type
    1
Flanged Cap 63.3 mm 30.7 mm LDPE Natural

10154007

Price Range
R 43,5307 - R 17,3305

Stock Levels
Request the lead time here
Attributes
  • d
    63.3 mm
  • h
    30.7 mm
  • D
    70.0 mm
  • Compatible Thread Sizes (All)
    2 1/2"
  • Type
    1
Flanged Cap 18.5 mm 15.9 mm LDPE Natural

10154014

Price Range
R 6,1945 - R 2,4757

Stock Levels
Request the lead time here
Attributes
  • d
    18.5 mm
  • h
    15.9 mm
  • D
    25.5 mm
  • Compatible Thread Sizes (All)
    3/4"
  • Type
    1
Flanged Cap 14.0 mm 12.5 mm LDPE Natural

10154045

Price Range
R 5,2991 - R 2,1221

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    12.5 mm
  • D
    20.5 mm
  • Compatible Thread Sizes (All)
    9/16"
  • Type
    1
Flanged Cap 9.6 mm 21.3 mm LDPE Natural

10154021

Price Range
R 4,2066 - R 1,6761

Stock Levels
Request the lead time here
Attributes
  • d
    9.6 mm
  • h
    21.3 mm
  • D
    14.7 mm
  • Compatible Thread Sizes (All)
    3/8"
  • Type
    1
Flanged Cap 25.0 mm 16.8 mm LDPE Natural

10153963

Price Range
R 5,9129 - R 3,6906

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • h
    16.8 mm
  • D
    31.6 mm
  • Compatible Thread Sizes (All)
    1"
  • Type
    1
Flanged Cap 22.0 mm 21.1 mm LDPE Natural

10154038

Price Range
R 7,9965 - R 3,1985

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • h
    21.1 mm
  • D
    27.8 mm
  • Compatible Thread Sizes (All)
    7/8"
  • Type
    1
Flanged Cap 6.0 mm 10.0 mm LDPE Natural

10086520

Price Range
R 2,5735 - R 1,1902

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • h
    10.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 14.0 mm 20.0 mm LDPE Natural

10086568

Price Range
R 5,4737 - R 2,5373

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    20.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 20.0 mm 20.0 mm LDPE Natural

10086605

Price Range
R 6,8139 - R 3,1677

Stock Levels
1800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    20.0 mm
  • h
    20.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 7.9 mm 19.1 mm LDPE Red

10104231

Price Range
R 3,8124 - R 1,7684

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • h
    19.1 mm
  • Compatible Thread Sizes (All)
    5/16"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 38.1 mm 44.5 mm LDPE Red

10105290

Price Range
R 19,4846 - R 9,042

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    38.1 mm
  • h
    44.5 mm
  • Compatible Thread Sizes (All)
    1 1/12"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 11.9 mm 22.2 mm LDPE Red

10104385

Price Range
R 4,1785 - R 1,9222

Stock Levels
Request the lead time here
Attributes
  • d
    11.9 mm
  • h
    22.2 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 15.9 mm 71.8 mm LDPE Red

10105306

Price Range
R 11,7696 - R 8,0886

Stock Levels
Request the lead time here
Attributes
  • d
    15.9 mm
  • h
    71.8 mm
  • Compatible Thread Sizes (All)
    5/8"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 12.8 mm 20.2 mm LDPE Natural

10071878

Price Range
R 4,3474 - R 2,0144

Stock Levels
Request the lead time here
Attributes
  • d
    12.8 mm
  • h
    20.2 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 4.4 mm 12.7 mm PVC Black

10075104

Price Range
R 3,4182 - R 1,4931

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    12.7 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flanged Cap 6.4 mm 41.3 mm LDPE Red

10104521

Price Range
R 4,3024 - R 1,999

Stock Levels
Request the lead time here
Attributes
  • d
    6.4 mm
  • h
    41.3 mm
  • Compatible Thread Sizes (All)
    1/4"
  • Type
    1
  • Colour
    Black
Flanged Cap 28.6 mm 62.8 mm LDPE Red

10082058

Price Range
R 17,8515 - R 12,1175

Stock Levels
Request the lead time here
Attributes
  • d
    28.6 mm
  • h
    62.8 mm
  • Compatible Thread Sizes (All)
    1 1/8"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene