Menu Search

Stud Mount Levelling Feet - Plastic Rigid Base

In stock

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Full Material Base Diameter View
R 22,3728 - R 22,8251 236 In stock - Delivery conditions may apply, visit our FAQs
M10
44.0 mm
R 10,9452 - R 10,9452 Request the lead time here
M8
25.0 mm
R 87,5122 - R 135,0586 Request the lead time here
M10
80.0 mm
Polypropylene
38.0 mm
R 27,4355 - R 82,8045 Request the lead time here
M10
16.0 mm
Polypropylene
48.0 mm
R 35,7131 - R 107,8933 Request the lead time here
M10
60.0 mm
Polypropylene
48.0 mm
R 21,6896 - R 84,4827 420 In stock - Delivery conditions may apply, visit our FAQs
M8
30.0 mm
Polypropylene
38.0 mm
R 41,9285 - R 102,1047 Request the lead time here
M8
70.0 mm
Polypropylene
38.0 mm
R 29,8392 - R 90,1007 Request the lead time here
M10
40.0 mm
Polypropylene
38.0 mm
R 24,1074 - R 72,8201 Request the lead time here
M8
40.0 mm
Polypropylene
48.0 mm
R 109,2445 - R 154,2166 Request the lead time here
M10
100.0 mm
Polypropylene
48.0 mm
R 50,6043 - R 103,5127 Request the lead time here
M8
80.0 mm
Polypropylene
48.0 mm
R 31,2045 - R 94,2253 Request the lead time here
M8
60.0 mm
Polypropylene
38.0 mm
R 78,3101 - R 120,8502 98 In stock - Delivery conditions may apply, visit our FAQs
M8
100.0 mm
Polypropylene
38.0 mm
R 78,0114 - R 120,395 Request the lead time here
M8
90.0 mm
Polypropylene
38.0 mm
R 28,5307 - R 86,161 Request the lead time here
M10
30.0 mm
Polypropylene
48.0 mm
R 26,1839 - R 79,0923 Request the lead time here
M10
20.0 mm
Polypropylene
38.0 mm
R 33,4944 - R 101,166 20 In stock - Delivery conditions may apply, visit our FAQs
M10
60.0 mm
Polypropylene
38.0 mm
R 26,5253 - R 80,1306 6 In stock - Delivery conditions may apply, visit our FAQs
M10
30.0 mm
Polypropylene
38.0 mm
R 107,8933 - R 152,2965 Request the lead time here
M10
100.0 mm
Polypropylene
38.0 mm
R 25,7288 - R 77,6843 Request the lead time here
M10
16.0 mm
Polypropylene
38.0 mm
  • of 3
Low Profile Feet 44.0 mm M10 20.0 mm Black

10294086

Price Range
R 22,8251 - R 22,3728

Stock Levels
236 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    44.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Low Profile Feet 25.0 mm M8 37.0 mm Black

10286791

Price Range
R 10,9452 - R 10,9452

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Adjustable Feet 38.0 mm M10 80.0 mm Black

10351321

Price Range
R 135,0586 - R 87,5122

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 16.0 mm Black

10351451

Price Range
R 82,8045 - R 27,4355

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 60.0 mm Black

10351505

Price Range
R 107,8933 - R 35,7131

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 30.0 mm Black

10351376

Price Range
R 84,4827 - R 21,6896

Stock Levels
420 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    30.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 70.0 mm Black

10351413

Price Range
R 102,1047 - R 41,9285

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 40.0 mm Black

10351284

Price Range
R 90,1007 - R 29,8392

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 40.0 mm Black

10351581

Price Range
R 72,8201 - R 24,1074

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 100.0 mm Black

10351543

Price Range
R 154,2166 - R 109,2445

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 80.0 mm Black

10351628

Price Range
R 103,5127 - R 50,6043

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 60.0 mm Black

10351406

Price Range
R 94,2253 - R 31,2045

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 100.0 mm Black

10351444

Price Range
R 120,8502 - R 78,3101

Stock Levels
98 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 90.0 mm Black

10351437

Price Range
R 120,395 - R 78,0114

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    90.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 30.0 mm Black

10351475

Price Range
R 86,161 - R 28,5307

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    30.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 20.0 mm Black

10351260

Price Range
R 79,0923 - R 26,1839

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 60.0 mm Black

10351307

Price Range
R 101,166 - R 33,4944

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 30.0 mm Black

10351277

Price Range
R 80,1306 - R 26,5253

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    30.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 100.0 mm Black

10351345

Price Range
R 152,2965 - R 107,8933

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 16.0 mm Black

10351253

Price Range
R 77,6843 - R 25,7288

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PP
  • Base Type
    Rigid