The stepped sleeve can be cut to your specific requirements, and can suit a range of cable diameters. They protect cables passing through panels and they act as a blanking plug until cut.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Compatible Cable Diameter Range | View | |
|---|---|---|---|---|---|
| R 21,5333 - R 21,5333 | Request the lead time here |
|
|
||
| R 47,4646 - R 47,4646 | Request the lead time here |
|
|
||
| R 51,4871 - R 51,4871 | Request the lead time here |
|
|
||
| R 3,9753 - R 3,9753 | 856 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
| R 3,1438 - R 7,0939 | 50 In stock - Delivery conditions may apply, visit our FAQs |
0.827 in
21.0 mm
|
0.197 - 0.669 in
5.0 - 17.0 mm
|
||
| R 2,277 - R 5,4546 | Request the lead time here |
0.5 in
12.7 mm
|
0.197 - 0.354 in
5.0 - 9.0 mm
|
||
| R 3,6409 - R 7,6597 | Request the lead time here |
1.024 in
26.0 mm
|
0.394 - 0.866 in
10.0 - 22.0 mm
|
||
| R 17,2674 - R 17,2674 | Request the lead time here |
|
|
||
| R 2,0799 - R 2,3111 | Request the lead time here |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue