Menu Search

Stepped Grommets

In stock

The stepped sleeve can be cut to your specific requirements, and can suit a range of cable diameters. They protect cables passing through panels and they act as a blanking plug until cut.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter Compatible Cable Diameter Range View
R 2,0799 - R 2,3111 Request the lead time here
R 3,6409 - R 7,6597 Request the lead time here
26.0 mm
10.0 - 22.0 mm
R 2,277 - R 5,4546 Request the lead time here
12.7 mm
5.0 - 9.0 mm
R 17,2674 - R 17,2674 Request the lead time here
R 3,1438 - R 7,0939 50 In stock - Delivery conditions may apply, visit our FAQs
21.0 mm
5.0 - 17.0 mm
R 3,9753 - R 3,9753 856 In stock - Delivery conditions may apply, visit our FAQs
R 21,5333 - R 21,5333 Request the lead time here
R 51,4871 - R 51,4871 Request the lead time here
R 47,4646 - R 47,4646 Request the lead time here
Cable Grommet 12.6 mm 11.0 mm

10638538

Price Range
R 2,3111 - R 2,0799

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Overall Height
    6.5 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Stepped Grommet 10.0 mm 22.0 mm (DIA) Black

10376874

Price Range
R 7,6597 - R 3,6409

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Cable Diameter Range
    10.0 - 22.0 mm
  • Hole Diameter
    26.0 mm
  • Overall Height
    29.5 mm
Stepped Grommet 5.0 mm 9.0 mm (DIA) Black

10376850

Price Range
R 5,4546 - R 2,277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Cable Diameter Range
    5.0 - 9.0 mm
  • Hole Diameter
    12.7 mm
  • Overall Height
    32.5 mm
Angular Grommet 18.0 mm 37.5 mm

10148181

Price Range
R 17,2674 - R 17,2674

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Height
    19.1 mm
  • Commodity Code
    3926909790
Stepped Grommet 5.0 mm 17.0 mm (DIA) Black

10376867

Price Range
R 7,0939 - R 3,1438

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Cable Diameter Range
    5.0 - 17.0 mm
  • Hole Diameter
    21.0 mm
  • Overall Height
    27.5 mm
Stepped Grommet (DIA) Black

10336342

Price Range
R 3,9753 - R 3,9753

Stock Levels
856 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Overall Height
    29.5 mm
  • Commodity Code
    3926909790
Edge holding Grommet 10.5 mm 10.5 mm 1.5 mm

10313695

Price Range
R 21,5333 - R 21,5333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Commodity Code
    3926909790
Edge holding Grommet 13.8 mm 13.8 mm 2.0 mm

10313718

Price Range
R 51,4871 - R 51,4871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Commodity Code
    3926909790
Edge holding Grommet 15.0 mm 15.0 mm 3.0 mm

10313701

Price Range
R 47,4646 - R 47,4646

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Commodity Code
    3926909790