Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
R 6,314 - R 7,9538 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
10.0 mm
R 5,844 - R 7,3687 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
6.0 mm
R 6,079 - R 7,6533 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
8.0 mm
R 7,0925 - R 8,9323 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
18.0 mm
R 6,5647 - R 19,1314 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
12.0 mm
10197851 R 6,9094 - R 8,7128 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
15.0 mm
R 8,4682 - R 10,6909 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
30.0 mm
R 5,6717 - R 7,1315 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
8.0 mm
R 7,5048 - R 9,456 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
20.0 mm
R 5,092 - R 6,4516 259 In stock - Delivery conditions may apply, visit our FAQs
M2.5
5.0 mm
Nickel Plated
6.0 mm
6.0 mm
R 6,1971 - R 8,0012 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
11.0 mm
R 7,8873 - R 9,9659 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
25.0 mm
R 5,7242 - R 7,1315 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
7.0 mm
R 7,5048 - R 9,4718 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
20.0 mm
R 6,314 - R 8,0012 100 In stock - Delivery conditions may apply, visit our FAQs
M2.5
5.0 mm
Nickel Plated
6.0 mm
12.0 mm
R 4,998 - R 6,3251 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
5.0 mm
R 5,985 - R 7,5426 200 In stock - Delivery conditions may apply, visit our FAQs
M2.5
5.0 mm
Nickel Plated
6.0 mm
10.0 mm
R 7,1914 - R 21,0209 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
18.0 mm
R 6,7214 - R 8,4598 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
15.0 mm
R 14,0259 - R 14,0259 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
30.0 mm
  • of 36
Male To Female Standoff Hexagonal 4.0 mm M2 10.0 mm

10197837

Price Range
R 7,9538 - R 6,314

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 6.0 mm

10197813

Price Range
R 7,3687 - R 5,844

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 8.0 mm

10197820

Price Range
R 7,6533 - R 6,079

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 18.0 mm

10638446

Price Range
R 8,9323 - R 7,0925

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 12.0 mm

10197844

Price Range
R 19,1314 - R 6,5647

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 15.0 mm

10197851

Price Range
R 8,7128 - R 6,9094

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 30.0 mm

10630624

Price Range
R 10,6909 - R 8,4682

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 8.0 mm

10197905

Price Range
R 7,1315 - R 5,6717

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 20.0 mm

10197868

Price Range
R 9,456 - R 7,5048

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 6.0 mm

10197882

Price Range
R 6,4516 - R 5,092

Stock Levels
259 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 11.0 mm

10197929

Price Range
R 8,0012 - R 6,1971

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    11.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 25.0 mm

10633007

Price Range
R 9,9659 - R 7,8873

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 7.0 mm

10197899

Price Range
R 7,1315 - R 5,7242

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    7.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 20.0 mm

10197967

Price Range
R 9,4718 - R 7,5048

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 12.0 mm

10197936

Price Range
R 8,0012 - R 6,314

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 5.0 mm

10197875

Price Range
R 6,3251 - R 4,998

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 10.0 mm

10197912

Price Range
R 7,5426 - R 5,985

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 18.0 mm

10197950

Price Range
R 21,0209 - R 7,1914

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

10197943

Price Range
R 8,4598 - R 6,7214

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 30.0 mm

10197981

Price Range
R 14,0259 - R 14,0259

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated