Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
R 7,3043 - R 20,7235 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
5.0 mm
R 15,117 - R 18,912 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
55.0 mm
R 7,9348 - R 10,1992 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
8.0 mm
R 13,3332 - R 16,8248 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
40.0 mm
R 9,1438 - R 26,7026 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
12.0 mm
10198216 R 19,0206 - R 24,0196 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
60.0 mm
R 8,6651 - R 25,3795 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
10.0 mm
R 8,7586 - R 11,0612 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
12.0 mm
R 19,6159 - R 24,7628 Request the lead time here
M5
8.0 mm
Nickel Plated
8.0 mm
25.0 mm
R 32,3381 - R 36,2745 Request the lead time here
M5
8.0 mm
Nickel Plated
8.0 mm
45.0 mm
R 34,9076 - R 39,1208 50 In stock - Delivery conditions may apply, visit our FAQs
M5
8.0 mm
Nickel Plated
8.0 mm
50.0 mm
R 10,2936 - R 30,1143 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
18.0 mm
R 10,4843 - R 13,1173 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
18.0 mm
R 7,6301 - R 22,2609 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
6.0 mm
R 9,814 - R 12,2715 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
13.0 mm
R 20,0076 - R 25,2055 Request the lead time here
M6
10.0 mm
Nickel Plated
10.0 mm
12.0 mm
R 24,1752 - R 30,5186 Request the lead time here
M5
8.0 mm
Nickel Plated
8.0 mm
35.0 mm
10198285 R 8,5075 - R 10,7368 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
10.0 mm
R 46,0004 - R 51,6129 Request the lead time here
M5
8.0 mm
Nickel Plated
8.0 mm
70.0 mm
R 7,2606 - R 9,1637 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
5.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10198223

Price Range
R 20,7235 - R 7,3043

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 55.0 mm

10198209

Price Range
R 18,912 - R 15,117

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10198254

Price Range
R 10,1992 - R 7,9348

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 40.0 mm

10198179

Price Range
R 16,8248 - R 13,3332

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

10198292

Price Range
R 26,7026 - R 9,1438

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 60.0 mm

10198216

Price Range
R 24,0196 - R 19,0206

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10198278

Price Range
R 25,3795 - R 8,6651

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

10630662

Price Range
R 11,0612 - R 8,7586

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 25.0 mm

10198667

Price Range
R 24,7628 - R 19,6159

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 45.0 mm

10198704

Price Range
R 36,2745 - R 32,3381

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 50.0 mm

10198711

Price Range
R 39,1208 - R 34,9076

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10198339

Price Range
R 30,1143 - R 10,2936

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10198322

Price Range
R 13,1173 - R 10,4843

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 6.0 mm

10198247

Price Range
R 22,2609 - R 7,6301

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 13.0 mm

10198308

Price Range
R 12,2715 - R 9,814

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 12.0 mm

10198759

Price Range
R 25,2055 - R 20,0076

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 35.0 mm

10198681

Price Range
R 30,5186 - R 24,1752

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10198285

Price Range
R 10,7368 - R 8,5075

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 70.0 mm

10198742

Price Range
R 51,6129 - R 46,0004

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10633052

Price Range
R 9,1637 - R 7,2606

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated