10198308
1221268
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 12,2715 |
| 500 - 1999 | R 11,0428 |
| 2000 + | R 9,814 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 0.217 in |
|---|---|
| Distance Across Flats | 5.5 mm |
| Spacer Length | 13.0 mm |
| Spacer Length | 0.512 in |
| Thread Length | 8.0 mm |
| Thread Length | 0.315 in |
| Colour | Natural |
| Finish | Nickel Plated |
| Full Material | Brass |
| Spacer Shape | Hexagonal |
| Thread Size | M3 |
| Thread Type | Metric |
| Type | Male-Female Undercut Spacer |
| Commodity Code | 7419809099 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue