Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 7,9499 - R 12,9403 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| R 19,9618 - R 28,3324 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| R 21,1079 - R 41,3888 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| R 22,6021 - R 39,9091 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| R 16,6977 - R 26,3014 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| R 15,3195 - R 24,1108 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| R 17,1619 - R 27,0268 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| R 19,5846 - R 37,3268 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| R 25,2279 - R 43,1442 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| R 6,6732 - R 12,2005 | 500 In stock - Delivery conditions may apply, visit our FAQs |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| R 34,9332 - R 49,6144 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| R 8,3851 - R 13,6222 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| R 18,8302 - R 28,7096 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| R 17,0314 - R 33,3374 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| R 22,2829 - R 31,6255 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| R 14,4055 - R 31,7706 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| R 17,2925 - R 33,8741 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| R 14,9423 - R 23,5305 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Stainless Steel
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| R 17,0168 - R 33,3229 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| R 37,1383 - R 52,777 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue