Menu Search

Standoff Twist Ties

In production

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
R 1,3365 - R 1,6638 Request the lead time here
Natural
15.2 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
Natural
7.6 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
15.2 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
Natural
15.2 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
15.2 mm
R 1,1622 - R 1,4468 Request the lead time here
Natural
10.2 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
15.2 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
12.7 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
20.3 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
12.7 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
Natural
12.7 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
20.3 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
12.7 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
12.7 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
Natural
12.7 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
12.7 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
6.0 mm
Natural
20.3 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
6.5 mm
Natural
10.2 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
R 1,3365 - R 1,6638 Request the lead time here
6.0 mm
Natural
7.6 mm
Clip On
  • of 37
Twist Ties Clip On 15.2 mm PA Natural

10032633

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    19.1 mm
Twist Ties Clip On 7.6 mm PA Natural

10112946

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    22.0 mm
Twist Ties Clip On 15.2 mm PA Natural

10032626

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    19.1 mm
Twist Ties Clip On 15.2 mm PA Natural

10032657

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    25.4 mm
Twist Ties PA Natural

10638651

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Base Width
    15.8 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
Twist Ties Clip On 10.2 mm PA Natural

10113028

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    18.0 mm
Twist Ties Clip On 15.2 mm PA Natural

10035320

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    6.0 mm
Twist Ties Clip On 12.7 mm PA Natural

10035191

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    12.0 mm
Twist Ties Clip On 20.3 mm PA Natural

10035412

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    6.0 mm
Twist Ties Clip On 12.7 mm PA Natural

10032596

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    31.8 mm
Twist Ties Clip On 12.7 mm PA Natural

10035214

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    4.0 mm
Twist Ties Clip On 20.3 mm PA Natural

10035368

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    10.0 mm
Twist Ties Clip On 12.7 mm PA Natural

10035184

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    10.0 mm
Twist Ties Clip On 12.7 mm PA Natural

10032565

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    19.1 mm
Twist Ties Clip On 12.7 mm PA Natural

10032572

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    19.1 mm
Twist Ties Clip On 12.7 mm PA Natural

10639382

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    25.4 mm
Twist Ties Clip On 20.3 mm PA Natural

10034958

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Clip On 10.2 mm PA Natural

10034262

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 19.1 mm 4.8 mm PA66 Natural

10031858

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    33.3 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Twist Ties Clip On 7.6 mm PA Natural

10034606

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm