Menu Search

Standoff Twist Ties

In production

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
R 1,1622 - R 1,4468 Request the lead time here
6.0 mm
Natural
15.2 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
R 1,3365 - R 1,6638 Request the lead time here
4.8 mm
Natural
10.2 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
6.5 mm
Natural
10.2 mm
Clip On
R 1,6038 - R 1,9966 Request the lead time here
Natural
R 1,1622 - R 1,4468 Request the lead time here
6.0 mm
Natural
20.3 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
6.0 mm
Natural
20.3 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
Natural
R 1,3365 - R 1,6638 Request the lead time here
4.8 mm
Natural
10.2 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
6.5 mm
Natural
10.2 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
6.0 mm
Natural
10.2 mm
Clip On
R 1,3946 - R 1,7362 Request the lead time here
Natural
Snap-Lock
R 1,1622 - R 1,4468 Request the lead time here
6.0 mm
Natural
20.3 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
6.0 mm
Natural
15.2 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
6.5 mm
Natural
10.2 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
6.0 mm
Natural
20.3 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
6.5 mm
Natural
10.2 mm
Clip On
R 1,6038 - R 1,9966 Request the lead time here
6.0 mm
Natural
20.3 mm
Clip On
  • of 37
Twist Ties Clip On 15.2 mm PA Natural

10032053

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties 23.1 mm 4.8 mm PA66 Natural

10031919

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    37.3 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Twist Ties Clip On 10.2 mm PA Natural

10031223

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties Clip On 10.2 mm PA Natural

10031520

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 23.1 mm 4.8 mm PA66 Natural

10031261

Price Range
R 1,9966 - R 1,6038

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • UL/CSA Description
    UL E70062
Twist Ties Clip On 20.3 mm PA Natural

10034941

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Clip On 20.3 mm PA Natural

10034965

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties 36.8 mm 4.8 mm PA66 Natural

10032374

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    50.0 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
Twist Ties Clip On 10.2 mm PA Natural

10031186

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties Clip On 7.6 mm PA Natural

10034187

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties Clip On 7.6 mm PA Natural

10034200

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties Clip On 10.2 mm PA Natural

10645239

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties Clip On 10.2 mm PA Natural

10034613

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties 27.7 mm 4.8 mm Nylon 6/6 Natural

10031384

Price Range
R 1,7362 - R 1,3946

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    40.9 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties Clip On 20.3 mm PA Natural

10034910

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Clip On 15.2 mm PA Natural

10032077

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Clip On 10.2 mm PA Natural

10034224

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties Clip On 20.3 mm PA Natural

10032121

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Clip On 10.2 mm PA Natural

10034248

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties Clip On 20.3 mm PA Natural

10034934

Price Range
R 1,9966 - R 1,6038

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm