10112946
STL9-250-22M-19
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | R 1,6971 |
| 10000 + | R 1,3632 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Minimum Compatible Cable Diameter | 0.201 in |
|---|---|
| Minimum Compatible Cable Diameter | 5.1 mm |
| Maximum Compatible Cable Diameter | 0.299 in |
| Maximum Compatible Cable Diameter | 7.6 mm |
| Compatible Panel Thickness Range | 0.8 - 1.6 mm |
| Compatible Panel Thickness Range | 0.031 - 0.063 in |
| Base Width | 15.8 mm |
| Base Width | 0.622 in |
| Spacer Length | 22.0 mm |
| Spacer Length | 0.866 in |
| Colour | Natural |
| Mounting Method | Clip On |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue