Menu Search

Standoff Cable Harness

In production

The Standoff Cable Harness is a cutting-edge cable management solution designed to streamline and organize cables in a wide range of applications. With its innovative design and exceptional functionality, this harness offers numerous benefits and is commonly used in industries such as automotive, aerospace, and industrial equipment manufacturing.

One of the main characteristics of the Standoff Cable Harness is its versatility. This harness is meticulously crafted using high-quality materials such as nylon or polyester, ensuring durability and longevity. The unique standoff design of the harness incorporates multiple mounting points, providing secure and reliable cable routing. The adjustable nature of the harness allows for customizable cable positioning, ensuring neat and organized cable management. Additionally, the Standoff Cable Harness is built with integrated cable protection features, such as flexible channels and strain relief, ensuring the cables are safely secured and protected against damage or wear.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2120

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Spacer Height Compatible Hole Diameter Inside Height Compatible Panel Thickness Range View
R 2,0998 - R 2,3267 Request the lead time here
13.7 mm
16.0 mm
5.5 mm
13.7 mm
1.6 mm
R 2,0998 - R 2,3267 Request the lead time here
13.7 mm
20.0 mm
5.5 mm
13.7 mm
1.6 mm
R 2,0998 - R 2,3267 Request the lead time here
13.7 mm
24.0 mm
5.5 mm
13.7 mm
1.6 mm
R 2,0998 - R 2,3267 Request the lead time here
13.7 mm
28.0 mm
5.5 mm
13.7 mm
1.6 mm
R 2,0998 - R 2,3267 Request the lead time here
13.7 mm
24.0 mm
4.8 mm
13.7 mm
1.6 mm
R 1,9326 - R 2,1413 Request the lead time here
13.7 mm
6.0 mm
5.5 mm
13.7 mm
1.6 mm
R 1,9326 - R 2,1413 Request the lead time here
13.7 mm
8.0 mm
5.5 mm
13.7 mm
1.6 mm
R 1,6805 - R 1,8621 Request the lead time here
13.7 mm
8.0 mm
4.8 mm
13.7 mm
1.6 mm
R 1,6805 - R 1,8621 Request the lead time here
13.7 mm
10.0 mm
5.5 mm
13.7 mm
1.6 mm
R 2,0998 - R 2,3267 Request the lead time here
13.7 mm
14.0 mm
5.5 mm
13.7 mm
1.6 mm
R 2,0998 - R 2,3267 Request the lead time here
13.7 mm
18.0 mm
5.5 mm
13.7 mm
1.6 mm
R 2,0998 - R 2,3267 Request the lead time here
13.7 mm
22.0 mm
5.5 mm
13.7 mm
1.6 mm
R 2,0998 - R 2,3267 Request the lead time here
13.7 mm
26.0 mm
5.5 mm
13.7 mm
1.6 mm
R 2,4147 - R 2,6756 Request the lead time here
13.7 mm
22.0 mm
5.5 mm
13.7 mm
1.6 mm
R 2,4147 - R 2,6756 Request the lead time here
13.7 mm
26.0 mm
5.5 mm
13.7 mm
1.6 mm
R 2,4147 - R 2,6756 Request the lead time here
13.7 mm
22.0 mm
4.8 mm
13.7 mm
1.6 mm
R 2,0998 - R 2,3267 Request the lead time here
13.7 mm
26.0 mm
4.8 mm
13.7 mm
1.6 mm
R 2,0998 - R 2,3267 Request the lead time here
13.7 mm
28.0 mm
4.8 mm
13.7 mm
1.6 mm
R 1,9326 - R 2,1413 Request the lead time here
13.7 mm
6.0 mm
4.8 mm
13.7 mm
1.6 mm
R 3,3698 - R 4,6187 Request the lead time here
13.6 mm
13.6 mm
  • of 5
Collar Clamp Clip On 16.0 mm 13.3 mm PA Natural

10025345

Price Range
R 2,3267 - R 2,0998

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    16.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 20.0 mm 13.3 mm PA Natural

10025383

Price Range
R 2,3267 - R 2,0998

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    20.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 24.0 mm 13.3 mm PA Natural

10025420

Price Range
R 2,3267 - R 2,0998

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    24.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 28.0 mm 13.3 mm PA Natural

10025468

Price Range
R 2,3267 - R 2,0998

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    28.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 24.0 mm 13.3 mm PA Natural

10024966

Price Range
R 2,3267 - R 2,0998

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    24.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 6.0 mm 13.3 mm PA Natural

10025499

Price Range
R 2,1413 - R 1,9326

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    6.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 8.0 mm 13.3 mm PA Natural

10025512

Price Range
R 2,1413 - R 1,9326

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    8.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Push In 8.0 mm 13.3 mm PA Natural

10487945

Price Range
R 1,8621 - R 1,6805

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    8.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 10.0 mm 13.3 mm PA Natural

10025284

Price Range
R 1,8621 - R 1,6805

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    10.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 14.0 mm 13.3 mm PA Natural

10025321

Price Range
R 2,3267 - R 2,0998

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    14.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 18.0 mm 13.3 mm PA Natural

10025369

Price Range
R 2,3267 - R 2,0998

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    18.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 22.0 mm 13.3 mm PA Natural

10025406

Price Range
R 2,3267 - R 2,0998

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    22.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 26.0 mm 13.3 mm PA Natural

10025444

Price Range
R 2,3267 - R 2,0998

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    26.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 22.0 mm 13.3 mm PA Natural

10025413

Price Range
R 2,6756 - R 2,4147

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    22.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 26.0 mm 13.3 mm PA Natural

10025451

Price Range
R 2,6756 - R 2,4147

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    26.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 22.0 mm 13.3 mm PA Natural

10636008

Price Range
R 2,6756 - R 2,4147

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    22.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 26.0 mm 13.3 mm PA Natural

10024980

Price Range
R 2,3267 - R 2,0998

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    26.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 28.0 mm 13.3 mm PA Natural

10025000

Price Range
R 2,3267 - R 2,0998

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    28.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 6.0 mm 13.3 mm PA Natural

10025031

Price Range
R 2,1413 - R 1,9326

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    6.0 mm
  • Inside Height
    13.7 mm
Collar Clamp 12.7 mm Nylon 6/6 Natural

10170687

Price Range
R 4,6187 - R 3,3698

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    13.6 mm
  • Inside Width
    13.6 mm
  • Colour
    Natural
  • Operating Temperature Range
    -40 - 85 °C
  • Material Flammability Standard
    UL94 V-2