10025345
SHK-J2-16M-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 2,3267 |
| 5000 - 9999 | R 2,2103 |
| 10000 + | R 2,0998 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Cable Diameter Range | 0.524 in |
|---|---|
| Compatible Cable Diameter Range | 13.3 mm |
| Compatible Panel Thickness Range | 1.6 mm |
| Compatible Panel Thickness Range | 0.063 in |
| Compatible Hole Diameter | 5.5 mm |
| Compatible Hole Diameter | 0.217 in |
| Spacer Height | 16.0 mm |
| Spacer Height | 0.63 in |
| Inside Height | 13.7 mm |
| Inside Height | 0.539 in |
| Inside Width | 0.539 in |
| Inside Width | 13.7 mm |
| Mounting Method | Clip On |
| Adjustability | Fixed |
| Colour | Natural |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
| Base Length | 7.8 mm |
| Base Length | 0.307 in |
| Spacer Length | 0.63 in |
| Spacer Length | 16.0 mm |
| Full Material | Polyamide |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue