Menu Search

Standard Open Grommets

In stock

We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
265 results
Product SKUs information
Essentra Part Number Price range Availability Overall Diameter Colour Material Hole Diameter Inside Diameter Panel Thickness Overall Height View
R 12,106 - R 30,6414 250 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
Black
PVC
50.0 mm
45.0 mm
1.6 mm
10.0 mm
R 2,8946 - R 3,5941 Request the lead time here
17.5 mm
Black
PVC
11.9 mm
9.6 mm
2.0 mm
6.8 mm
R 3,2413 - R 6,073 Request the lead time here
25.5 mm
Black
PVC
19.0 mm
12.5 mm
1.6 mm
6.4 mm
R 1,3206 - R 2,4678 Request the lead time here
11.1 mm
Black
PVC
7.9 mm
5.6 mm
2.4 mm
4.0 mm
R 3,3318 - R 6,9967 Request the lead time here
11.0 mm
Black
PVC
8.0 mm
5.5 mm
0.8 mm
5.5 mm
  • of 14
Cable Grommet 45.0 mm 60.0 mm

10074459

Price Range
R 30,6414 - R 12,106

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Height
    10.0 mm
  • Overall Diameter
    60.0 mm
  • Inside Diameter
    45.0 mm
  • Hole Diameter
    50.0 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 9.6 mm 11.9 mm 17.5 mm 2.0 mm

10090404

Price Range
R 3,5941 - R 2,8946

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.8 mm
  • Overall Diameter
    17.5 mm
  • Inside Diameter
    9.6 mm
  • Hole Diameter
    11.9 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 12.5 mm 19.0 mm 25.5 mm 1.6 mm

10073759

Price Range
R 6,073 - R 3,2413

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.4 mm
  • Overall Diameter
    25.5 mm
  • Inside Diameter
    12.5 mm
  • Hole Diameter
    19.0 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 5.6 mm 7.9 mm 11.1 mm 1.2 mm

10090398

Price Range
R 2,4678 - R 1,3206

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Overall Diameter
    11.1 mm
  • Inside Diameter
    5.6 mm
  • Hole Diameter
    7.9 mm
  • Panel Thickness
    2.4 mm
Cable Grommet 5.5 mm 8.0 mm 11.0 mm 1.6 mm

10075340

Price Range
R 6,9967 - R 3,3318

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.5 mm
  • Overall Diameter
    11.0 mm
  • Inside Diameter
    5.5 mm
  • Hole Diameter
    8.0 mm
  • Panel Thickness
    0.8 mm