Menu Search

Standard Open Grommets

In stock

We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
265 results
Product SKUs information
Essentra Part Number Price range Availability Overall Diameter Colour Material Hole Diameter Inside Diameter Panel Thickness Overall Height View
R 17,4939 - R 27,5635 Request the lead time here
30.0 mm
Black
PVC
23.0 mm
18.0 mm
2.0 mm
8.0 mm
R 19,8122 - R 56,8661 Request the lead time here
32.0 mm
Black
PVC
26.0 mm
20.0 mm
2.0 mm
9.0 mm
R 7,2962 - R 9,074 Request the lead time here
11.0 mm
Black
PVC
8.0 mm
5.0 mm
3.0 mm
8.0 mm
R 15,2609 - R 45,4376 Request the lead time here
28.0 mm
Black
PVC
20.0 mm
16.0 mm
2.0 mm
8.0 mm
R 25,3021 - R 38,5719 200 In stock - Delivery conditions may apply, visit our FAQs
35.0 mm
Black
PVC
31.0 mm
25.0 mm
3.0 mm
10.0 mm
R 134,8697 - R 134,8697 Request the lead time here
21.0 mm
Black
Silicone Rubber
8.0 mm
2.5 mm
18.0 mm
R 176,4085 - R 176,4085 Request the lead time here
28.0 mm
Black
Silicone Rubber
14.0 mm
2.5 mm
20.0 mm
R 2,2011 - R 4,1297 725 In stock - Delivery conditions may apply, visit our FAQs
22.0 mm
Black
PVC
17.5 mm
14.2 mm
1.6 mm
4.8 mm
R 1,1684 - R 2,1863 Request the lead time here
13.8 mm
Black
PVC
10.2 mm
7.0 mm
1.2 mm
4.5 mm
R 552,3611 - R 552,3611 Request the lead time here
46.0 mm
Black
Silicone Rubber
26.0 mm
2.5 mm
30.0 mm
R 2,0051 - R 3,7598 2300 In stock - Delivery conditions may apply, visit our FAQs
19.0 mm
Black
PVC
14.2 mm
11.0 mm
1.6 mm
6.4 mm
R 0,8563 - R 1,6231 27580 In stock - Delivery conditions may apply, visit our FAQs
9.5 mm
Black
PVC
6.4 mm
4.0 mm
1.6 mm
6.3 mm
R 3,0001 - R 5,6866 Request the lead time here
15.9 mm
Black
PVC
11.9 mm
6.4 mm
1.6 mm
7.9 mm
R 3,181 - R 5,9074 Request the lead time here
25.5 mm
Black
PVC
20.0 mm
12.5 mm
1.6 mm
6.4 mm
R 1,3086 - R 3,6328 Request the lead time here
17.0 mm
Black
PVC
12.5 mm
9.5 mm
1.6 mm
7.0 mm
R 1,1684 - R 2,1863 8000 In stock - Delivery conditions may apply, visit our FAQs
13.8 mm
Black
PVC
9.5 mm
7.0 mm
1.2 mm
4.0 mm
R 4,764 - R 4,764 Request the lead time here
22.2 mm
Black
TPE
17.1 mm
14.2 mm
1.6 mm
4.8 mm
R 13,9809 - R 22,0451 Request the lead time here
30.0 mm
Black
TPE
23.0 mm
18.0 mm
2.0 mm
8.0 mm
R 12,2172 - R 19,229 Request the lead time here
28.0 mm
Black
TPE
20.0 mm
16.0 mm
2.0 mm
8.0 mm
R 4,2363 - R 12,8086 Request the lead time here
23.0 mm
Black
PVC
13.5 mm
9.6 mm
4.0 mm
8.8 mm
  • of 14
Grommet 18.0 mm 23.0 mm 30.0 mm 2.0 mm

20019228

Price Range
R 27,5635 - R 17,4939

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    30.0 mm
  • Inside Diameter
    18.0 mm
  • Hole Diameter
    23.0 mm
  • Panel Thickness
    2.0 mm
Grommet 20.0 mm 26.0 mm 32.0 mm 2.0 mm

20019235

Price Range
R 56,8661 - R 19,8122

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.0 mm
  • Overall Diameter
    32.0 mm
  • Inside Diameter
    20.0 mm
  • Hole Diameter
    26.0 mm
  • Panel Thickness
    2.0 mm
Grommet 5.0 mm 8.0 mm 11.0 mm 3.0 mm

20019082

Price Range
R 9,074 - R 7,2962

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    11.0 mm
  • Inside Diameter
    5.0 mm
  • Hole Diameter
    8.0 mm
  • Panel Thickness
    3.0 mm
Grommet 16.0 mm 20.0 mm 28.0 mm 2.0 mm

20019211

Price Range
R 45,4376 - R 15,2609

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    28.0 mm
  • Inside Diameter
    16.0 mm
  • Hole Diameter
    20.0 mm
  • Panel Thickness
    2.0 mm
Grommet 25.0 mm 31.0 mm 35.0 mm 3.0 mm

20019242

Price Range
R 38,5719 - R 25,3021

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Height
    10.0 mm
  • Overall Diameter
    35.0 mm
  • Inside Diameter
    25.0 mm
  • Hole Diameter
    31.0 mm
  • Panel Thickness
    3.0 mm
IP67 Cable Grommet 2.5 mm Silicone

10320808

Price Range
R 134,8697 - R 134,8697

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    18.0 mm
  • Overall Diameter
    21.0 mm
  • Inside Diameter
    8.0 mm
  • Panel Thickness
    2.5 mm
  • Colour
    Black
IP67 Cable Grommet 2.5 mm Silicone

10320815

Price Range
R 176,4085 - R 176,4085

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    20.0 mm
  • Overall Diameter
    28.0 mm
  • Inside Diameter
    14.0 mm
  • Panel Thickness
    2.5 mm
  • Colour
    Black
Cable Grommet 14.2 mm 17.5 mm 22.0 mm 1.6 mm

10071205

Price Range
R 4,1297 - R 2,2011

Stock Levels
725 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Height
    4.8 mm
  • Overall Diameter
    22.0 mm
  • Inside Diameter
    14.2 mm
  • Hole Diameter
    17.5 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 7.0 mm 10.2 mm 13.8 mm 1.2 mm

10081846

Price Range
R 2,1863 - R 1,1684

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.5 mm
  • Overall Diameter
    13.8 mm
  • Inside Diameter
    7.0 mm
  • Hole Diameter
    10.2 mm
  • Panel Thickness
    1.2 mm
IP67 Cable Grommet 2.5 mm Silicone

10320822

Price Range
R 552,3611 - R 552,3611

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    30.0 mm
  • Overall Diameter
    46.0 mm
  • Inside Diameter
    26.0 mm
  • Panel Thickness
    2.5 mm
  • Colour
    Black
Cable Grommet 11.0 mm 14.2 mm 19.0 mm 1.6 mm

10070154

Price Range
R 3,7598 - R 2,0051

Stock Levels
2300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Height
    6.4 mm
  • Overall Diameter
    19.0 mm
  • Inside Diameter
    11.0 mm
  • Hole Diameter
    14.2 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 4.0 mm 6.4 mm 9.5 mm 1.6 mm

10082256

Price Range
R 1,6231 - R 0,8563

Stock Levels
27580 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Height
    6.3 mm
  • Overall Diameter
    9.5 mm
  • Inside Diameter
    4.0 mm
  • Hole Diameter
    6.4 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 6.4 mm 11.9 mm 15.9 mm 1.6 mm

10090497

Price Range
R 5,6866 - R 3,0001

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    7.9 mm
  • Overall Diameter
    15.9 mm
  • Inside Diameter
    6.4 mm
  • Hole Diameter
    11.9 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 12.5 mm 20.0 mm 25.5 mm 1.6 mm

10081044

Price Range
R 5,9074 - R 3,181

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.4 mm
  • Overall Diameter
    25.5 mm
  • Inside Diameter
    12.5 mm
  • Hole Diameter
    20.0 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 9.5 mm 12.5 mm 17.0 mm 1.6 mm

10071632

Price Range
R 3,6328 - R 1,3086

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    17.0 mm
  • Inside Diameter
    9.5 mm
  • Hole Diameter
    12.5 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 7.0 mm 9.5 mm 13.8 mm 1.2 mm

10082201

Price Range
R 2,1863 - R 1,1684

Stock Levels
8000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Height
    4.0 mm
  • Overall Diameter
    13.8 mm
  • Inside Diameter
    7.0 mm
  • Hole Diameter
    9.5 mm
  • Panel Thickness
    1.2 mm
Cable Grommet 14.2 mm 22.2 mm 1.6 mm

10155776

Price Range
R 4,764 - R 4,764

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.8 mm
  • Overall Diameter
    22.2 mm
  • Inside Diameter
    14.2 mm
  • Hole Diameter
    17.1 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 18.0 mm 23.0 mm 30.0 mm 2.0 mm

10118177

Price Range
R 22,0451 - R 13,9809

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    30.0 mm
  • Inside Diameter
    18.0 mm
  • Hole Diameter
    23.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 16.0 mm 20.0 mm 28.0 mm 2.0 mm

10118160

Price Range
R 19,229 - R 12,2172

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    28.0 mm
  • Inside Diameter
    16.0 mm
  • Hole Diameter
    20.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 9.6 mm 13.5 mm 23.0 mm 4.0 mm

10102428

Price Range
R 12,8086 - R 4,2363

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.8 mm
  • Overall Diameter
    23.0 mm
  • Inside Diameter
    9.6 mm
  • Hole Diameter
    13.5 mm
  • Panel Thickness
    4.0 mm