10070987
10446
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 16,2869 |
| 1000 + | R 8,6838 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.374 in |
|---|---|
| Overall Height | 9.5 mm |
| Overall Diameter | 1.791 in |
| Overall Diameter | 45.5 mm |
| Inside Diameter | 31.2 mm |
| Inside Diameter | 1.228 in |
| Hole Diameter | 1.457 in |
| Hole Diameter | 37.0 mm |
| Panel Thickness | 1.6 mm |
| Panel Thickness | 0.063 in |
| Colour | Black |
| Material | PVC |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue