Menu Search

Standard Hex Nuts - Plastic

In stock

A six-sided fastener with an internally threaded hole, usually used in conjunction with a bolt or screw. Can be fastened in place with tools such as spanners or ratchets.Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material View
R 6,4898 - R 16,4436 Request the lead time here
M6
Natural
PVDF
R 1,9529 - R 2,1682 3000 In stock - Delivery conditions may apply, visit our FAQs
M6
Natural
Nylon 6/6
R 3,137 - R 3,3061 50 In stock - Delivery conditions may apply, visit our FAQs
M8
Natural
Nylon 6/6
R 2,814 - R 3,137 Request the lead time here
M6 x 1.0
Natural
PP
R 4,1365 - R 4,5825 Request the lead time here
M8
Natural
PP
R 7,3658 - R 8,1808 Request the lead time here
M10
Natural
PP
R 8,9036 - R 9,9031 300 In stock - Delivery conditions may apply, visit our FAQs
M12
Natural
PP
R 19,2834 - R 45,0808 Request the lead time here
M16
Natural
PP
R 2,1682 - R 2,4142 2000 In stock - Delivery conditions may apply, visit our FAQs
M3
Natural
Nylon 6/6
R 10,9949 - R 12,2097 Request the lead time here
M10
Natural
PVDF
R 6,1356 - R 6,8276 Request the lead time here
M8
Natural
PVDF
R 9,5955 - R 10,6566 Request the lead time here
M16
Natural
Nylon 6/6
R 37,5059 - R 37,5059 50 In stock - Delivery conditions may apply, visit our FAQs
M24
Natural
Nylon 6/6
R 1,8914 - R 2,1221 126 In stock - Delivery conditions may apply, visit our FAQs
M5
Natural
Nylon 6/6
R 2,691 - R 3,9059 Request the lead time here
M3
Natural
PC
R 14,4636 - R 42,2883 Request the lead time here
M3
Light Brown
PEEK
R 24,7782 - R 54,4018 Request the lead time here
M5
Light Brown
PEEK
R 276,5352 - R 314,1232 Request the lead time here
M10
Light Brown
PEEK
R 2,4662 - R 4,8743 Request the lead time here
M2.6
Clear
PC
R 8,9944 - R 14,6231 100 In stock - Delivery conditions may apply, visit our FAQs
M16
Natural
PA
  • of 5
Hex Nut M6 10.0 mm PVDF Natural

10041499

Price Range
R 16,4436 - R 6,4898

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut N6 10.0 mm PA Natural

10041468

Price Range
R 2,1682 - R 1,9529

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M8 13.0 mm PA Natural

10041505

Price Range
R 3,3061 - R 3,137

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M6 10.0 mm PP Natural

10041482

Price Range
R 3,137 - R 2,814

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6 x 1.0
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M8 13.0 mm PP Natural

10041529

Price Range
R 4,5825 - R 4,1365

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M10 17.0 mm PP Natural

10041567

Price Range
R 8,1808 - R 7,3658

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M12 18.0 mm PP Natural

10041604

Price Range
R 9,9031 - R 8,9036

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M16 24.0 mm PP Natural

10041642

Price Range
R 45,0808 - R 19,2834

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    24.0 mm
  • Overall Height
    14.8 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M3 5.5 mm Nylon 6/6 Natural

10279137

Price Range
R 2,4142 - R 2,1682

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M10 17.0 mm PVDF Natural

10041574

Price Range
R 12,2097 - R 10,9949

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M8 13.0 mm PVDF Natural

10041536

Price Range
R 6,8276 - R 6,1356

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M16 24.0 mm PA Natural

10041635

Price Range
R 10,6566 - R 9,5955

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    24.0 mm
  • Overall Height
    14.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M24 36.0 mm PA Natural

10041673

Price Range
R 37,5059 - R 37,5059

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M24
  • Distance Across Flats
    36.0 mm
  • Overall Height
    21.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M5 8.0 mm PA Natural

10041420

Price Range
R 2,1221 - R 1,8914

Stock Levels
126 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M3 5.5 mm PC Natural

10313725

Price Range
R 3,9059 - R 2,691

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M3 5.5 mm PEEK Light Brown

10220801

Price Range
R 42,2883 - R 14,4636

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.4 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M5 8.0 mm PEEK Light Brown

10220825

Price Range
R 54,4018 - R 24,7782

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M10 17.0 mm PEEK Light Brown

10092309

Price Range
R 314,1232 - R 276,5352

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M2.5 5.0 mm PC Clear

10218426

Price Range
R 4,8743 - R 2,4662

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.6
  • Distance Across Flats
    5.0 mm
  • Overall Height
    2.4 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M16 24.0 mm PA Natural

10326565

Price Range
R 14,6231 - R 8,9944

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M16
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790