Menu Search

Standard Hex Nuts - Plastic

In stock

A six-sided fastener with an internally threaded hole, usually used in conjunction with a bolt or screw. Can be fastened in place with tools such as spanners or ratchets.Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material View
R 16,6977 - R 36,674 Request the lead time here
M6
Natural
PVDF
R 14,5216 - R 31,9012 Request the lead time here
M5
Natural
PVDF
R 0,9345 - R 1,1308 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
R 3,8153 - R 7,0069 100 In stock - Delivery conditions may apply, visit our FAQs
M2
Natural
PA
R 1,6828 - R 3,09 Request the lead time here
M5
Black
PA
R 1,5812 - R 2,8579 100 In stock - Delivery conditions may apply, visit our FAQs
M4
Black
PA
R 3,1045 - R 5,6722 600 In stock - Delivery conditions may apply, visit our FAQs
M2.5
Natural
PA
R 1,6828 - R 3,09 Request the lead time here
M6
Black
PA
R 1,6248 - R 2,9594 Request the lead time here
M3
Black
PA
R 2,4952 - R 4,8889 1100 In stock - Delivery conditions may apply, visit our FAQs
M8
Natural
PA
R 5,4982 - R 10,0099 Request the lead time here
M10
Natural
PA
R 2,2921 - R 4,3666 Request the lead time here
M8
Natural
PP
R 5,7738 - R 10,5176 Request the lead time here
M12
Black
PA
R 2,5967 - R 4,7583 Request the lead time here
M8
Black
PA
R 6,4701 - R 12,2875 Request the lead time here
M16
Natural
PP
R 1,3767 - R 2,6112 Request the lead time here
M5
Natural
PP
R 4,2796 - R 8,124 Request the lead time here
M12
Natural
PP
R 5,4982 - R 10,0099 Request the lead time here
M10
Black
PA
R 2,2195 - R 4,2215 Request the lead time here
M10
Natural
PP
R 2,6295 - R 2,9063 200 In stock - Delivery conditions may apply, visit our FAQs
M5
Natural
PP
  • of 5
Hex Nut M6 10.0 mm PVDF Natural

10402122

Price Range
R 36,674 - R 16,6977

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M5 8.0 mm PVDF Natural

10402115

Price Range
R 31,9012 - R 14,5216

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Hex Nut M3 x 0.5 5.4 mm Nylon 6/6 Natural

10325100

Price Range
R 1,1308 - R 0,9345

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3 x 0.5
  • Distance Across Flats
    5.4 mm
  • Overall Height
    2.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M2 4.0 mm PA Natural

10326367

Price Range
R 7,0069 - R 3,8153

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M2
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PA Black

10326411

Price Range
R 3,09 - R 1,6828

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M4 7.0 mm PA Black

10326398

Price Range
R 2,8579 - R 1,5812

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M4
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M2.5 5.0 mm PA Natural

10326374

Price Range
R 5,6722 - R 3,1045

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm PA Black

10326435

Price Range
R 3,09 - R 1,6828

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M3 5.5 mm PA Black

10326381

Price Range
R 2,9594 - R 1,6248

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PA Natural

10326442

Price Range
R 4,8889 - R 2,4952

Stock Levels
1100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PA Natural

10326466

Price Range
R 10,0099 - R 5,4982

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PP Natural

10326503

Price Range
R 4,3666 - R 2,2921

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M12 18.0 mm PA Black

10326558

Price Range
R 10,5176 - R 5,7738

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PA Black

10326459

Price Range
R 4,7583 - R 2,5967

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M16 24.0 mm PP Natural

10326534

Price Range
R 12,2875 - R 6,4701

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PP Natural

10326480

Price Range
R 2,6112 - R 1,3767

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M12 18.0 mm PP Natural

10326527

Price Range
R 8,124 - R 4,2796

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PA Black

10326473

Price Range
R 10,0099 - R 5,4982

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PP Natural

10326510

Price Range
R 4,2215 - R 2,2195

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PP Natural

10041444

Price Range
R 2,9063 - R 2,6295

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Natural
  • Full Material
    Polypropylene